Topology | Other Topology |
IC revision | 3 |
The STEVAL-SPIN3201 board is a three-phase brushless DC motor driver board based on the STSPIN32F0 and STD140N6F7 MOSFETs.The device provides an affordable and easy-to-use solution for the implementation of low voltage motor driving applications such as fans, drones and power tools.The board is designed for sensored or sensorless vector control - FOC algorithms with 3-shunt sensing.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Interface Type | Mount | IR (A) | Working Voltage (V (AC)) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | Mini USB | – | – | – | – | – | – | – | – | – | – | Type B | SMT | – | 30 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | – | Receptacle | Horizontal | 1 | Tape and Reel & Mylar | – | |
![]() | 691213510002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | 10.16 | – | – | – | – | – | 2 | – | – | Horizontal | 14 | Box | Green | |
![]() | 691213510003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | 15.24 | – | – | – | – | – | 3 | – | – | Horizontal | 14 | Box | Green | |
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | SMT | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 1.6 | 0.7 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | SMT | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 1.6 | 0.7 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | SMT | – | – | – | – | – | – | – | – | – | – | – | 2 | 0.7 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | ||
![]() | 865080440002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | V-Chip SMT | – | – | 10 µF | 25 | 2000 | -55 °C up to +105 °C | 85 | 2100 | 3 | 14 | 4 | 5.5 | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | – | ||
![]() | 60900213621 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | 250 | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 2.44 | – | – | – | – | – | 1 | – | Jumper | – | 3 | Bag | Blue | |
![]() | 430483025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | – | – | – | – | – | – | – | 2.5 | 160 | 1000000 | Black | not specified | – | – | – | – | 0.05 | Tape and Reel | – | |
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | – | – | – | – | – | 5.08 | – | – | – | – | – | 2 | Single | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | – | – | – | – | – | 7.62 | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | – | – | – | – | – | 10.16 | – | – | – | – | – | 4 | Single | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300511121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | – | – | – | – | – | 12.7 | – | – | – | – | – | 5 | Single | Pin Header | Straight | 3 | Bag | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Interface Type | Mount | IR (A) | Working Voltage (V (AC)) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples |
---|