| Topology | Motor Drive |
| Input voltage | 7-45 V |
| Output 1 | 15 A |
| IC revision | 1.0 |
The STEVAL-SPIN3202 three-phase brushless DC motor driver board is based on the STSPIN32F0A 3-phase controller with integrated STM32 MCU and STD140N6F7 MOSFETs.It implements a single shunt resistor current reading topology and provides an easy-to-use solution for the implementation of home appliances, fans, drones, power tools, and low voltage motor driving applications.The board is designed for sensored or sensorless vector control FOC and six-step algorithms with single shunt sensing.
nput voltage from 7 V to 45 VOutput current up to 15 ArmsPower stage based on STD140N6F7 MOSFETsEmbedded 3.3 V buck regulatorEmbedded 12 V LDO regulatorSingle shunt current sensingDigital Hall sensors and encoder inputOvercurrent comparatorBus voltage sensingFully compatible with STM32 Motor Control SDK (X-CUBE-MCSDK-Y)6-step sensorless and sensored firmware supportedEmbedded ST-LINK/V2-1Easy user interface with buttons and trimmerSTM32 firmware boot loader supportedRoHS compliant
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Interface Type | Variant | Gender | Mount | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213621 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | 2.44 | Bag | – | – | Jumper | – | 3 | 250 | 2.54 | – | Blue | – | – | – | – | – | – | |
![]() | 691213510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | 14 | – | – | – | – | – | – | – | – | – | – | – | 10.16 | Box | – | – | – | THT | – | 250 | 5.08 | – | Green | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | 5.08 | Bag | – | – | Pin Header | THT | – | 250 | 2.54 | Single | – | – | – | – | – | – | – | |
![]() | 691213510003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | 14 | – | – | – | – | – | – | – | – | – | – | – | 15.24 | Box | – | – | – | THT | – | 250 | 5.08 | – | Green | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | 7.62 | Bag | – | – | Pin Header | THT | – | 250 | 2.54 | Single | – | – | – | – | – | – | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | 10.16 | Bag | – | – | Pin Header | THT | – | 250 | 2.54 | Single | – | – | – | – | – | – | – | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 5 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | 12.7 | Bag | – | – | Pin Header | THT | – | 250 | 2.54 | Single | – | – | – | – | – | – | – | |
![]() | 65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | 5 | Mini USB 2.0 | – | – | Horizontal | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel & Mylar | Type B | with Pads & Pegs | Receptacle | SMT | – | 30 | – | – | – | – | – | – | – | – | – | |
![]() | 74404032220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 | 0.6 | 0.6 | 450 | 25 | – | – | – | – | – | – | – | – | 3 | – | – | – | – | SMT | – | – | – | – | – | 1.5 | – | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | Tape and Reel | – | – | – | SMT | – | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | Tape and Reel | – | – | – | SMT | – | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | Tape and Reel | – | – | – | SMT | – | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 865080440002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | 25 | 2000 | 85 | 2100 | 3 | 14 | 4 | 5.5 | 15" Tape & Reel | – | – | – | V-Chip SMT | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 430483025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.05 | – | – | – | – | 12 | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | 2.5 | 160 | 1000000 | Black | Yes | not specified |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Interface Type | Variant | Gender | Mount | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples |
|---|