| Topology | Positive to Negative Converter |
| Input voltage | 7-42 V |
| Switching frequency | 330 kHz |
| Output 1 | 15 A |
| IC revision | 1 |
The STEVAL-SPIN3204 three-phase brushless DC motor driver board is based on the STSPIN32F0B 3-phase BLDC controller with triple half-bridge gate driver, single shunt resistor current sensing topology and programmable overcurrent protection.The motor controller system-in-package includes an STM32F031C6 microcontroller ready to execute 6-step, field oriented control (FOC) and other advanced drivingalgorithms in the firmware, which can be downloaded onto the chip flash memory via the board USB port.The board is designed to help you test and develop motor control designs for applications such as power tools, home appliances, fans and pumps, with a flexible evaluation platform that even allows you to toggle between external sensor and sensorless position feedback data methods.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Interface Type | Variant | Gender | Mount | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | IR (A) | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213621 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.44 | Bag | – | – | Jumper | – | 3 | 250 | 2.54 | – | 3 | Blue | – | – | – | – | – | – | |
![]() | 691213510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.16 | Box | – | – | – | THT | – | 250 | 5.08 | – | 14 | Green | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.08 | Bag | – | – | Pin Header | THT | – | 250 | 2.54 | Single | 3 | – | – | – | – | – | – | – | |
![]() | 691213510003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15.24 | Box | – | – | – | THT | – | 250 | 5.08 | – | 14 | Green | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7.62 | Bag | – | – | Pin Header | THT | – | 250 | 2.54 | Single | 3 | – | – | – | – | – | – | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.16 | Bag | – | – | Pin Header | THT | – | 250 | 2.54 | Single | 3 | – | – | – | – | – | – | – | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 5 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12.7 | Bag | – | – | Pin Header | THT | – | 250 | 2.54 | Single | 3 | – | – | – | – | – | – | – | |
![]() | 65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | 5 | Mini USB 2.0 | – | – | Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel & Mylar | Type B | with Pads & Pegs | Receptacle | SMT | – | 30 | – | – | 1 | – | – | – | – | – | – | – | |
![]() | 61300811121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 8 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20.32 | Bag | – | – | Pin Header | THT | – | 250 | 2.54 | Single | 3 | – | – | – | – | – | – | – | |
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | 1.6 | Tape and Reel | – | – | – | SMT | – | – | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | 1.6 | Tape and Reel | – | – | – | SMT | – | – | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | 2 | Tape and Reel | – | – | – | SMT | – | – | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 865080440002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | 25 | 2000 | 85 | 2100 | 3 | 14 | 4 | 5.5 | 15" Tape & Reel | – | – | – | V-Chip SMT | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 430483025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | 0.05 | – | 2.5 | 160 | 1000000 | Black | Yes | not specified |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Interface Type | Variant | Gender | Mount | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | IR (A) | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples |
|---|