IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics VIPER26HD | Demoboard STDES-VIENNARECT

Energy saving 12W high voltage converter with direct feedback

Overview

TopologyPower Factor Correction
IC revision2

Description

The device is an off-line converter with an 800 V avalanche ruggedness power section, a PWM controller, user defined overcurrent limit, protection against feedback network disconnection, hysteretic thermal protection, soft start up and safe auto restart after any fault condition.Advance frequency jittering reduces EMI filter cost. Burst mode operation and the devices very low consumption both help to meet the standard set by energy saving regulations.

Features

  • 3-phase, 3-level AC/DC power converter
  • Rated nominal output DC voltage: 800 VDC
  • Rated nominal input AC voltage: 400 VAC at 50 Hz
  • Nominal output power AC/DC: 15 kW
  • Power factor, PF>0.99
  • Inrush current control and soft start-up
  • THD lower than 5% at nominal operation
  • Power section based on SiC MOSFETs and diodes:
  • High frequency operation (70 kHz)
  • High peak efficiency greater than 98%
  • Passive element weight and size reduction
  • Control section based on programmable STNRG388A digital controller
  • Low cost mixed-signal control
  • Overcurrent and overvoltage protection

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionCVR
(V (DC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
Tol. CSizeOperating TemperatureDF
(%)
Ceramic TypeFl
(mm)
SW
(mm)
TiToEndurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
Ø D
(mm)
Operation Force (Value)
(g)
SchematicPackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePinsRowsH
(mm)
G
(mm)
GenderIR
(A)
Samples
691213510002SPEC
6 files WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp Rising Cage Clamp PCB Yes 14 to 30 (AWG) 2.08 to 0.0509 (mm²) -30 °C up to +120 °C 5.08 10.16 -30 °C up to +120 °C Box Horizontal 2 14
742792021SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead -55 °C up to +125 °C 2 1.2 0805 -55 °C up to +125 °C 0.5 22 40 1000 MHz 6000 0.008 High Current 0.9 4.5
860160572002SPEC
7 files WCAP-ATLL Aluminum Electrolytic Capacitors15 µF 35 -55 °C up to +105 °C 2 11 ±20% 12 4000 144 5.25 5 Ammopack
885012206046SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)100 nF 165 GΩ 1.6 0.8 ±10% 0603 -55 °C up to +125 °C 3.5 X7R Class II 0.4 7" Tape & Reel 0.8
885012206076SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)1 µF 250.5 GΩ 1.6 0.8 ±10% 0603 -55 °C up to +125 °C 10 X7R Class II 0.4 7" Tape & Reel 0.8
885012206079SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)220 pF 5010 GΩ 1.6 0.8 ±10% 0603 -55 °C up to +125 °C 2.5 X7R Class II 0.4 7" Tape & Reel 0.8
885012206083SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 nF 5010 GΩ 1.6 0.8 ±10% 0603 -55 °C up to +125 °C 2.5 X7R Class II 0.4 7" Tape & Reel 0.8
885012207098SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF 505 GΩ 2 1.25 ±10% 0805 -55 °C up to +125 °C 2.5 X7R Class II 0.5 7" Tape & Reel 0.8
885012208058SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)100 nF 255 GΩ 3.2 1.6 ±10% 1206 -55 °C up to +125 °C 3.5 X7R Class II 0.6 7" Tape & Reel 0.8
885012208075SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 nF 5010 GΩ 3.2 1.6 ±10% 1206 -55 °C up to +125 °C 2.5 X7R Class II 0.6 7" Tape & Reel 0.8
450301014042SPEC
5 files WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm 1210000 MΩ -40 °C up to +85 °C 800 SPDT Bulk 0.5
971100351SPEC
3 files WA-SSTIE Steel Spacer Stud, metric, internal/external 10 -55 °C up to +150 °C 5 M3 M3 Carton
971100354SPEC
3 files WA-SBRIE Brass Spacer Stud, metric, internal/external 10 -55 °C up to +150 °C 5 M3 M3 Carton
61300311121SPEC
6 files WR-PHD 2.54 mm THT Pin Header1000 MΩ 2.54 7.62 -40 °C up to +105 °C Bag Straight 3 Single Pin Header 3
890303425004CSSPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files WCAP-FTBE Film Capacitors100 nF 630 28 19000 MΩ -40 °C up to +85 °C 15 18 6 ±10% Pitch 15 mm Carton 12 4
750344313SPEC
PFC Inductor
750317707SPEC
Flyback Transformer
Order Code Data­sheet Simu­lation
691213510002SPEC
742792021SPEC
860160572002SPEC
885012206046SPEC
885012206076SPEC
885012206079SPEC
885012206083SPEC
885012207098SPEC
885012208058SPEC
885012208075SPEC
450301014042SPEC
971100351SPEC
971100354SPEC
61300311121SPEC
890303425004CSSPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

750344313SPEC
750317707SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionCVR
(V (DC))
dV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
Tol. CSizeOperating TemperatureDF
(%)
Ceramic TypeFl
(mm)
SW
(mm)
TiToEndurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
Ø D
(mm)
Operation Force (Value)
(g)
SchematicPackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePinsRowsH
(mm)
G
(mm)
GenderIR
(A)
Samples