Topology | Positive to Negative Converter |
IC revision | 1 |
The VIPER26 device is a smart high voltage converter that integrates an 800 V avalanche-rugged power MOSFET with PWM current mode control. The power MOSFET with 800 V breakdown voltage allows an extended input voltage range to be applied, as well as the size of the DRAIN snubber circuit to be reduced. This IC meets the most stringent energy-saving standards with very low consumption and burst mode operation under light load.The design of flyback, buck and buck boost converters is supported. The integrated HV startup, sense-FET, error amplifier and oscillator with jitter allow complete application designs with a minimum number of components.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | SW (mm) | Ti | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | Pins (Value) (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206088 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 6.8 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | |||
885012207071 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 68 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | 3.5 | 7.4 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | |||
885012206095 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | |||
885012206075 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 470 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | |||
865060640002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | 2.2 µF | ±20% | 50 | 4.0 x 5.5 | -55 °C up to +105 °C | 12 | 16.6667 MΩ | – | 5.5 | 4.3 | – | – | – | 2000 | -55 °C up to +105 °C | 60 | 3900 | 3 | 4 | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | |||
865250340003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASNP Aluminum Electrolytic Capacitors | 10 µF | ±20% | 16 | 4.0 x 5.5 | -40 °C up to +85 °C | 17 | 5.33333 MΩ | – | 5.5 | 4.3 | – | – | – | 2000 | -40 °C up to +85 °C | 23 | 3682.57 | 10 | 4 | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | |||
865080243005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | 56 µF | ±20% | 10 | 6.3 x 5.5 | -55 °C up to +105 °C | 19 | 1.78571 MΩ | – | 5.5 | 6.6 | – | – | – | 2000 | -55 °C up to +105 °C | 210 | 570 | 5.6 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | |||
865080453014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | 330 µF | ±20% | 25 | 8.0 x 10.5 | -55 °C up to +105 °C | 14 | 0.30303 MΩ | – | 10.5 | 8.3 | – | – | – | 2000 | -55 °C up to +105 °C | 570 | 200 | 82.5 | 8 | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | |||
742863160 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency) | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | -55 °C up to +125 °C | – | – | – | – | 600 | 950 | 600 MHz | 500 | 800 | High Current | – | – | 0.8 | – | 500 | – | |||
970120324 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SBRII Brass Spacer Stud, metric, internal/internal | – | – | – | – | -55 °C up to +150 °C | – | – | – | 12 | – | – | 5.5 | M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 3 | Single | – | Pin Header | 3000 | Bag | ||
61300411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 4 | Single | – | Pin Header | 3000 | Bag | ||
750318317 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206088 | SPEC | ||
885012207071 | SPEC | ||
885012206095 | SPEC | ||
885012206075 | SPEC | ||
865060640002 | SPEC | ||
865250340003 | SPEC | ||
865080243005 | SPEC | ||
865080453014 | SPEC | ||
742863160 | SPEC | ||
970120324 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | |
61300311121 | SPEC | – | |
61300411121 | SPEC | – | |
750318317 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | SW (mm) | Ti | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | Pins (Value) (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples |
---|