| Topology | Wireless Power Transfer |
| Input voltage | 4.75-20 V |
| IC revision | 1 |
The STEVAL-WBC86TX evaluation board, based on STWBC86, is designed for wireless power transmitter application, and allows its user quickly start their 5W Qi-BPP designed for wireless power transmitter applications, compatible wireless charging transmitter projects.STEVAL-WBC86TX IMAGE Through the I²C interface the user can access and modify different configuration parameters, tailoring the operation of the device to the needs of custom applications.Using an on-board USB-to-I²C bridge, the user can monitor and control the STWBC86 using the STSW-WPSTUDIO graphical user interface (GUI).
Up to 5 W output power transferPower Tx design A-11a topologyWide input Operating range 5 V to 20 VIntegrated drivers and high efficiency Full bridge inverter32-bit, 64 MHz ARM Cortex M0+ core with 8 kB SRAM and 48kB ROMI²C interfaceFTP for Firmware patching and advanced featuresOn-chip thermal management and protections
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | SW (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Flammability Rating | Application | Interface Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Color | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Compliance | Size | L (µH) | IR (A) | fres (MHz) | Q (%) | P (W) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060VS55040 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | 573 | Bright Green | 575 | 60 | 2 | AlInGaP | 140 | – | – | – | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | 0.4 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | ||
![]() | 150060YS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | 589 | Yellow | 591 | 100 | 2 | AlInGaP | 140 | – | – | – | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | 0.4 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | ||
![]() | 760308111 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Transmitter Coil | – | – | – | – | – | – | – | – | – | – | -20 °C up to +105 °C | – | – | – | 53.3 | 53.3 | 6 | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 25 | – | Qi - A11; MP-A11 | 53 x 53 x 6 mm | 6.3 | 13 | 11 | 80 | 200 | ||
| 885012005059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 47 pF | ±5% | 50 | -55 °C up to +125 °C | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | 1000 | – | |||
| 885012205055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 100 pF | ±10% | 50 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
| 885012205060 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 680 pF | ±10% | 50 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
| 885012205067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 10 nF | ±10% | 50 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
| 885012105008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | 4.7 µF | ±20% | 6.3 | -55 °C up to +85 °C | 20 | 0.01 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
| 885012105012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 1 µF | ±20% | 10 | -55 °C up to +85 °C | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
| 885012106006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | 10 µF | ±20% | 6.3 | -55 °C up to +85 °C | 15 | 0.005 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.35 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | |||
![]() | 970080365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | 8 | – | – | – | Bag | 6 | M3 | – | – | UL94 HB | – | – | – | – | – | – | Black | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 960060042 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Round Plastic Spacers WA-SPARO | – | – | – | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | 6 | – | – | – | Bag | – | – | 3.2 | 6 | UL94 HB | – | – | – | – | – | – | Black | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 1000 MΩ | – | 2.44 | – | – | – | Bag | – | – | – | – | – | – | – | Jumper | 1 | – | 250 | Black | – | – | – | – | – | – | – | – | – | 3 | – | – | – | |
![]() | 97790603111 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SCRW Pan Head Screw w. cross slot M3 | – | – | – | – | – | – | – | – | – | – | -30 °C up to +85 °C | – | – | – | 6 | – | – | – | Bulk | – | – | – | – | UL94 V-2 | – | – | – | – | – | – | Natural | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 742792025 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 2 | 1.2 | 0.9 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 120 | 160 | 400 MHz | 5000 | 20 | High Current | – | 0805 | – | 3 | – | – | – | ||
| 885012205092 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 100 nF | ±5% | 50 | -55 °C up to +125 °C | 10 | 0.5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
![]() | 629722000214 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | Tape and Reel | – | – | – | – | – | USB 2.0 | Type C | Receptacle | 16 | SMT | 48 | – | – | – | – | – | – | Horizontal | – | – | – | 5 | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | SW (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Flammability Rating | Application | Interface Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Color | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Compliance | Size | L (µH) | IR (A) | fres (MHz) | Q (%) | P (W) | Samples |
|---|