| Topology | DAC |
| Output 1 | 5 V |
| IC revision | A |
The DAC80502-01EVM evaluation module (EVM) is a platform for evaluating the DAC80501 and DAC80502 devices. The DAC80501 and DAC80502 are both installed on the EVM. DAC80501 is a single-channel buffered low-voltage-output digital-to-analog converter (DAC) in 16-bit resolution. DAC80502 is a dual-channel buffered low-voltage-output DAC in 16-bit resolution. The devices provide unipolar output voltage up to 5V.
Integral nonlinearity (INL): ±1 LSB (max) at 5V outputInternal referenceSelectable digital interfaces: I²C and SPI
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (mA) | RDC (Ω) | Type | Pins (pcs) | Pitch (mm) | Rows | H (mm) | Gender | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 782633601 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | 600 | 660 | 1000 | 0.2 | High Current | – | – | – | 0.8 | – | – | ||
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | 3000 | – | Straight | 2 | 2.54 | Single | – | Pin Header | Bag | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | 3000 | – | Straight | 3 | 2.54 | Single | – | Pin Header | Bag | |
![]() | 61300621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | 3000 | – | Straight | 6 | 2.54 | Dual | – | Pin Header | Bag | |
![]() | 61301021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | 3000 | – | Straight | 10 | 2.54 | Dual | – | Pin Header | Bag |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 782633601 | SPEC | |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300621121 | SPEC | – |
![]() | 61301021121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (mA) | RDC (Ω) | Type | Pins (pcs) | Pitch (mm) | Rows | H (mm) | Gender | Packaging | Samples |
|---|