| Topology | LAN / POE |
| IC revision | JUNE 2023 |
This reference design showcases an Ethernet gateway that functions as a bridge between four 10BASE-T1L single-pair Ethernet (SPE) ports with power over data line (PoDL) and a 1000BASE-T Ethernet port. The four SPE ports function as power source equipment (PSE), providing 24 V to field devices. The gateway is controlled by the AM6442 microprocessor and utilizes the Linux® operating system, allowing for flexible and scalable open-source software.
Four 10 BASE-T1L single-pair Ethernet (SPE) portsEach SPE is enabled with power over data line (PoDL) IEEE802.3cgOne MSPM0 to drive four port serial communication classification (SCCP)AM6442 microprocessor with dual-core 64-bit Arm® Cortex®-A53 and quad-core Cortex-R5F, with Linux® operating systemGigabit 1000BASE-T Ethernet port for cloud connectionOptional LaunchPad™ interface to connect to CC3301 Wi-Fi® 6 and Bluetooth® low-energy BoosterPack™
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Qmin. | DF (%) | Q (%) | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885392005114 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 22 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 840 | – | 840 | – | – | – | – | – | – | |||
![]() | 885342211009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | 1 nF | ±10% | 3000 | 1812 | -55 °C up to +125 °C | 10 GΩ | X7R Class II | 4.5 | 3.2 | 2 | 0.5 | 7" Tape & Reel | – | 2.5 | 600 | – | – | – | – | – | – | ||
| 885012205067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 600 | 2.5 | – | – | – | – | – | – | – | |||
![]() | 885342208021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | 10 nF | ±10% | 1000 | 1206 | – | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | – | 2.5 | 600 | – | – | – | – | – | – | ||
| 885012210024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 68 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | 7.4 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 600 | 2.5 | – | – | – | – | – | – | – | |||
| 885012208087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | 5 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 600 | 2.5 | – | – | – | – | – | – | – | |||
| 885012105011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 220 nF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 2.3 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 600 | 5 | – | – | – | – | – | – | – | |||
| 885012105004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 470 nF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 0.2 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | |||
| 885012105006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 1 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 0.1 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 15 | – | – | – | – | – | – | – | |||
| 885012105012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 1 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 600 | 15 | – | – | – | – | – | – | – | |||
| 885012207025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 4.7 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | 0.02 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 600 | 10 | – | – | – | – | – | – | – | |||
| 885012207026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 10 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | 0.01 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 600 | 10 | – | – | – | – | – | – | – | |||
| 885012108022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 µF | ±10% | 50 | 1206 | -55 °C up to +85 °C | 0.005 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 600 | 10 | – | – | – | – | – | – | – | |||
| 885012105020 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 10 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 0.01 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | |||
| 885012107011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 22 µF | ±20% | 10 | 0805 | -55 °C up to +85 °C | 0.005 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 600 | 10 | – | – | – | – | – | – | – | |||
| 885012209074 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 µF | ±10% | 25 | 1210 | -55 °C up to +125 °C | 0.005 GΩ | X7R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | 600 | 10 | – | – | – | – | – | – | – | |||
| 885012108012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 47 µF | ±20% | 10 | 1206 | -55 °C up to +85 °C | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | 600 | 10 | – | – | – | – | – | – | – | |||
| 885012109004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 100 µF | ±20% | 6.3 | 1210 | -55 °C up to +85 °C | 0.001 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | |||
![]() | 61300711121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | 1000 MΩ | – | 17.78 | – | – | – | Bag | – | – | – | 7 | 2.54 | Single | Pin Header | Straight | 3 | |
![]() | 61302021821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | -40 °C up to +105 °C | 1000 MΩ | – | 25.9 | – | – | – | Tray | – | – | – | 20 | 2.54 | Dual | Socket Header | Straight | 3 | |
![]() | 62102021021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | -40 °C up to +105 °C | 500 MΩ | – | 12.7 | – | – | – | Tube | – | – | – | 20 | 1.27 | Dual | Pin Header | Straight | 1 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Qmin. | DF (%) | Q (%) | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples |
|---|