Topology | Other Topology |
IC revision | 1 |
The DP83TG720S-Q1 device is an IEEE 802.3bp and Open Alliance compliant automotive Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded/shielded single twisted-pair cables. The device provides xMII flexibility with support for RGMII and SGMII MAC interfaces.DP83TG720 is compliant to Open Alliance EMC and interoperable specifications over unshieleded twisted cable. DP83TG720 is pin-2-pin compatible to TI’s 100Base-T1 PHY enabling design scability with single board across for both speeds.This device offers the Diagnostic Tool Kit, with an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TG720S-Q1 includes a data generation and checker tool to generate customizable MAC packets and check the errors on incoming packets.This enables system level datapath tests/optimizations without dependency on MAC.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (A) | Working Voltage (V (DC)) | ISAT (A) | fres (MHz) | Winding Style | L (µH) | Z @ 100 MHz (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | VT (V (DC)) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150040GS73240 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | 525 | Green | 515 | 800 | 3.2 | InGaN | 120 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | 0.4 | – | – | Tape and Reel | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | 0.7 | – | – | Tape and Reel | ||
![]() | 744232090 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | bifiliar | 0.111 | 90 | 370 | 0.3 | 50 | 125 | USB 2.0 | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | 4 | – | 1.8 | – | – | – | ||
![]() | 744053150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | – | – | 1.15 | 20 | – | 15 | – | 1380 | 0.1 | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | 2 | – | 2.8 | – | – | – | ||
![]() | 7499111614A | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | 350 | – | – | – | – | 1500 | Standard HPLE | 1000BASE-T | non-PoE | 1 | Up | Yes | -40 °C up to +85 °C | green/orange-yellow | current & voltage | THT | Yes | – | – | 13.87 | – | – | – | ||
![]() | 694106301002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled Ø 6.4 | – | – | – | – | – | – | – | 5 | 30 | – | – | – | – | – | 5000 | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | THT | – | – | – | – | – | Right Angled | Bag | |
![]() | 61300111121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 1 | Single | – | Pin Header | Straight | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150040GS73240 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 744232090 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744053150 | SPEC | |
![]() | 7499111614A | SPEC | |
![]() | 694106301002 | SPEC | – |
![]() | 61300111121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (A) | Working Voltage (V (DC)) | ISAT (A) | fres (MHz) | Winding Style | L (µH) | Z @ 100 MHz (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | VT (V (DC)) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples |
---|