| Topology | Motor Drive |
| Input voltage | 8-35 V |
| IC revision | A |
The DRV8818 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8818 integrated micro-stepping motor driver from Texas Instruments. This EVM comes with an on-board MSP430 microprocessor which has been pre-programmed for standalone operation. The regulated voltage for the MSP430 is provided by TPS77701 single-channel LDO. This EVM operates on power supply voltages from 8 V to 35 V.
Supports stepper motor microstepping up to 1/8 step and up to 2.5A.Advanced graphical user interface (download available below) enables acceleration, deceleration and motion profiles.On-board potentiometers allows for adjusting Vref, decay ratio, blanking time and off time.Control and status signals brought out to test headers for easy evaluation.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Center pin Ø (Value) (mm) | Plug OD (mm) | IR (A) | Working Voltage (V (AC)) | Interface Type | Gender | Mount | IR (mA) | Pitch (mm) | Rows | G (mm) | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 1000 MΩ | – | 2.44 | – | – | Bag | – | – | – | – | – | – | – | 3 | 250 | – | Jumper | – | – | 2.54 | – | – | Black | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 691250610002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | 12.7 | – | – | Box | – | – | – | – | – | – | – | 32 | 450 | – | – | THT | – | 6.35 | – | – | Green | – | – | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | Bag | – | – | – | – | – | – | – | 3 | 250 | – | Pin Header | THT | – | 2.54 | Single | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | Bag | – | – | – | – | – | – | – | 3 | 250 | – | Pin Header | THT | – | 2.54 | Single | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 10.16 | – | – | Bag | – | – | – | – | – | – | – | 3 | 250 | – | Pin Header | THT | – | 2.54 | Single | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61031421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 14 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 17.78 | – | – | Tape and Reel with Cap | – | – | – | – | – | – | – | 3 | 250 | – | Pin Header | SMT | – | 2.54 | Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 629722000214 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | 16 | USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | 5 | 48 | Type C | Receptacle | SMT | – | – | – | 0.95 | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 61032021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 25.4 | – | – | Tape and Reel with Cap | – | – | – | – | – | – | – | 3 | 250 | – | Pin Header | SMT | – | 2.54 | Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 742863160 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | 0.5 | – | – | – | SMT | 500 | – | – | – | – | 0.8 | – | – | – | – | – | 600 | 950 | 600 MHz | 500 | 800 | High Current | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 865080653016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +105 °C | 100 µF | ±20% | 50 | 8.0 x 10.5 | – | 12 | 1 MΩ | – | 10.5 | 8.3 | – | 15" Tape & Reel | 2000 | 350 | 460 | 50 | 8 | – | – | – | – | – | – | V-Chip SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012005044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 47 pF | ±5% | 25 | 0402 | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012006054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 33 pF | ±5% | 50 | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 50 | 0603 | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012106017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 1 µF | ±20% | 16 | 0603 | – | 10 | 0.1 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 16 | 0805 | – | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 100 MΩ | – | – | – | – | Bag | – | – | – | – | – | 2 | 5.5 | 5 | 30 | – | – | THT | 5000 | – | – | – | Black | – | – | – | – | – | – | – | – | – | – | – | Right Angled | |
![]() | 430481025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 12 | – | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | 0.05 | – | – | – | – | – | – | – | – | – | 2.5 | 160 | 1000000 | Black | Yes | not specified | – | – | – | – | – | – | |
![]() | 830055663 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | Processor, UART | – | – | – | – | – | – | – | – | – | – | 8 MHz | ±20ppm | 30 | 18 | -40 °C up to +85 °C | – | – | – | CFPX-104 | – | – | – | – | 5 | 3.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012206125 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 220 nF | ±5% | 50 | 0603 | – | 10 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 60900213421 | SPEC | – |
![]() | 691250610002 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 61031421121 | SPEC | – |
![]() | 629722000214 | SPEC | – |
![]() | 61032021121 | SPEC | – |
![]() | 742863160 | SPEC | |
![]() | 150080RS75000 | SPEC | |
![]() | 865080653016 | SPEC | |
| 885012005044 | SPEC | ||
| 885012006054 | SPEC | ||
| 885012206083 | SPEC | ||
| 885012206089 | SPEC | ||
| 885012206095 | SPEC | ||
| 885012106017 | SPEC | ||
| 885012107014 | SPEC | ||
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 430481025816 | SPEC | – |
![]() | 830055663 | SPEC | |
| 885012206125 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Center pin Ø (Value) (mm) | Plug OD (mm) | IR (A) | Working Voltage (V (AC)) | Interface Type | Gender | Mount | IR (mA) | Pitch (mm) | Rows | G (mm) | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | Samples |
|---|