| Topology | Motor Drive |
| Input voltage | 38 V |
| Output 1 | 1.5 A |
| IC revision | A |
The DRV8845 is a quad full-bridge driver for a wide variety of industrial applications. The device can be used for driving up to two stepper motors or up to four brushed-DC motors. Each full-bridge output is rated up to 1.5 A and 38 V. This driver offers Smart tune decay mode for smooth and quiet operation. Protection features in this driver include thermal shutdown with hysteresis (OTSD), undervoltage lockout (UVLO) and overcurrent protection (OCP).
40-V Abs max voltage
Drive up to two stepper motors or up to four brushed-DC motors
Protection / Diagnostic features
EVM firmware field upgradeable without additional hardware
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (mV) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | RESR (Ω) | Interface Type | Gender | Mount | IR (mA) | Working Voltage (V (AC)) | Pitch (mm) | Rows | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 560050310009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KSKE Thick Film Resistors | 10 Ω | ±1% | 0.125 | -100 | 100 | 0.11 | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1118 | 0402 | -55 °C up to +155 °C | – | – | – | – | 0.25 | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 0.35 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 742792621 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | 0.55 | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 0.3 | – | – | – | – | – | – | – | – | – | SMT | 550 | – | – | – | – | 0.8 | – | – | – | – | – | 140 | 430 | 550 MHz | 1250 | 0.2 | High Speed | ||
![]() | 150060SS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 865060653010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 10.5 | 8.3 | – | – | – | – | – | – | – | – | – | – | – | – | 100 µF | ±20% | 50000 | 8.0 x 10.5 | -55 °C up to +105 °C | – | 12 | 1 MΩ | – | – | 15" Tape & Reel | 5000 | 350 | 340 | 50 | 8 | 0.227529 | – | – | V-Chip SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 875105240001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLP Aluminum Polymer Capacitors | – | – | – | – | – | – | 5.5 | 4.3 | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 10000 | 4.0 x 5.5 | -55 °C up to +105 °C | – | 8 | – | – | – | 15" Tape & Reel | 2000 | 1200 | – | 300 | 4 | 0.08 | – | – | V-Chip SMT | – | – | 4.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012005055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 10 pF | ±5% | 50000 | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012005058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 33 pF | ±5% | 50000 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 16000 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 220 nF | ±10% | 16000 | 0603 | -55 °C up to +125 °C | – | 5 | 2.3 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 470 nF | ±10% | 16000 | 0603 | -55 °C up to +125 °C | – | 5 | 1.1 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 16000 | 0603 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206091 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 22 nF | ±10% | 50000 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50000 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±20% | 10000 | 0603 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012106018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 µF | ±20% | 16000 | 0603 | -55 °C up to +85 °C | – | 10 | 0.05 GΩ | X5R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012107011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 10000 | 0805 | -55 °C up to +85 °C | – | 10 | 0.005 GΩ | X5R Class II | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 430481025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | 0.05 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12000 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 160 | 1000000 | Black | Yes | not specified | – | – | – | – | – | – | |
![]() | 691250610002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp | – | – | – | – | – | 32 | 12.7 | – | 2 | Rising Cage Clamp | PCB | Yes | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | Box | – | – | – | – | – | – | – | – | THT | – | 450 | 6.35 | – | Green | – | – | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | 3 | 2.44 | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | – | Bag | – | – | – | – | – | – | – | Jumper | – | – | 250 | 2.54 | – | Black | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | 3 | 7.62 | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | Bag | – | – | – | – | – | – | – | Pin Header | THT | – | 250 | 2.54 | Single | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61300621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | 3 | 7.62 | – | 6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | Bag | – | – | – | – | – | – | – | Pin Header | THT | – | 250 | 2.54 | Dual | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | 3 | 17.78 | – | 14 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | Bag | – | – | – | – | – | – | – | Pin Header | THT | 3000 | 250 | 2.54 | Dual | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 629105150921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | 1.8 | – | – | 5 | Micro USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 1000 MΩ | – | – | Tape and Reel | – | – | – | – | – | – | Type AB | Receptacle | SMT | – | 30 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | |
| 885012005080 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 100 pF | ±5% | 100000 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012006085 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | ±5% | 100000 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206114 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 100000 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 560050310009 | SPEC | |
![]() | 742792621 | SPEC | |
![]() | 150060SS75000 | SPEC | |
![]() | 150060YS75000 | SPEC | |
![]() | 150060VS75000 | SPEC | |
![]() | 865060653010 | SPEC | |
![]() | 875105240001 | SPEC | |
| 885012005055 | SPEC | ||
| 885012005058 | SPEC | ||
| 885012206040 | SPEC | ||
| 885012206048 | SPEC | ||
| 885012206050 | SPEC | ||
| 885012206052 | SPEC | ||
| 885012206091 | SPEC | ||
| 885012206095 | SPEC | ||
| 885012106012 | SPEC | ||
| 885012106018 | SPEC | ||
| 885012107011 | SPEC | ||
![]() | 430481025816 | SPEC | – |
![]() | 691250610002 | SPEC | – |
![]() | 60900213421 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300621121 | SPEC | – |
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 629105150921 | SPEC | – |
| 885012005080 | SPEC | ||
| 885012006085 | SPEC | ||
| 885012206114 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (mV) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | RESR (Ω) | Interface Type | Gender | Mount | IR (mA) | Working Voltage (V (AC)) | Pitch (mm) | Rows | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|