Topology | Buck Converter |
Input voltage | 6-42 V |
Output 1 | 3.3 V |
IC revision | G |
The LM3151/2/3 SIMPLE SWITCHER Controller is an easy to use and simplified step down power controller capable of providing up to 12A of output current in a typical application. Operating with an input voltage range from 6V-42V, the LM3151/2/3 features a fixed output voltage of 3.3V, and features switching frequencies of 250 kHz, 500 kHz, and 750 kHz. The synchronous architecture provides for highly efficient designs. The LM3151/2/3 controller employs a Constant On-Time (COT) architecture with a proprietary Emulated Ripple Mode (ERM) control that allows for the use of low ESR output capacitors, which reduces overall solution size and output voltage ripple. The Constant On-Time (COT) regulation architecture allows for fast transientresponse and requires no loop compensation, which reduces external component count and reduces design complexity.Fault protection features such as thermal shutdown, under-voltage lockout, over-voltage protection, shortcircuit protection, current limit, and output voltage pre-bias startup allow for a reliable and robust solution.The LM3151/2/3 SIMPLE SWITCHER concept provides for an easy to use complete design using a minimum number of external components and TI’sWEBENCH online design tool. WEBENCH provides design support for every step of the design process and includes features such as external component calculation with a new MOSFET selector, electrical simulation, thermal simulation, and Build-It boards for prototyping.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447709004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 4.7 | 13.1 | 11 | 38 | 1210 | Standard | 13 | 16 | 9.3 | |||
7447709006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 6.8 | 11.7 | 14 | 23 | 1210 | Standard | 12.8 | 15.7 | 8.4 | |||
7447709100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | 9.5 | 21 | 21 | 1210 | Standard | 10.5 | 13 | 7.1 | |||
7447709150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | 7.4 | 26 | 17 | 1210 | Standard | 8 | 9.8 | 6.5 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447709004 | SPEC | ||
7447709006 | SPEC | ||
7447709100 | SPEC | ||
7447709150 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | Samples |
---|