Topology | DAC |
The smart DAC DIY EVM is a supplemental board designed for prototype building and performance evaluation of all smart DAC EVMs (such as the DAC63204EVM). The smart DAC DIY EVM contains all tools needed to quickly assemble a system or prototype directly on the board. Additionally, the smart DAC EVM has the required interface to connect to various lab tools and measuring systems.
Proto space for easy prototype implementationMultiple access points for all standard lab equipmentCompatibality with all smart DAC EVMs
Order Code | Datasheet | Downloads | Status | Product series | f | Mount | Center Contact | Operating Temperature | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60900213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | -40 °C up to +125 °C | 1 | – | Jumper | – | 3 | Bag | Black | ||
61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | THT | – | -40 °C up to +105 °C | 2 | Single | Pin Header | Straight | 3 | Bag | – | ||
61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | THT | – | -40 °C up to +105 °C | 4 | Single | Pin Header | Straight | 3 | Bag | – | ||
60312002114503 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMA PCB THT/THR/SMT | DC~18 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | – | – | Jack | – | – | Tray | – |
Order Code | Datasheet | |
---|---|---|
60900213421 | SPEC | |
61300211121 | SPEC | |
61300411121 | SPEC | |
60312002114503 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | f | Mount | Center Contact | Operating Temperature | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples |
---|