Topology | Buck Converter |
Input voltage | 28-42 V |
IC revision | E1 |
This reference design demonstrates the finest range of color control of individual RGBW LED strings with > 16 bits of PWM resolution while supporting the PWM modulation frequencies as high as 30 and 50 kHz. This reference design demonstrates the finest range of individual RGBW LED strings color control and enables development of highly efficient DC-DC LED luminaires capable of wide color gamut generation with trillions of colors while at the same time being imperceptible to high-end cameras and video broadcast equipment.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (mA) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005056 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 15 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012207092 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
742792662 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | – | 600 | – | – | SMT | – | SMT | 1000 | 1050 | 120 MHz | 830 | 0.3 | Wide Band | |||
744053150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | 5828 | -40 °C up to +125 °C | – | – | – | – | 5.8 | 5.8 | 2.8 | – | – | 15 | 1380 | 1.15 | 20 | SMT | – | SMT | – | – | – | – | 0.1 | – | |||
744770147 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | 1280 | -40 °C up to +125 °C | – | – | – | – | 12 | 12 | 8 | – | – | 47 | – | – | 7.9 | SMT | 4.25 | Standard | – | – | – | – | 0.064 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012005056 | SPEC | ||
885012207092 | SPEC | ||
742792662 | SPEC | ||
744053150 | SPEC | ||
744770147 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (mA) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|