IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LM3488MMX | Demoboard TIDA-010057

Ultrasound smart probe power supply reference design

Overview

TopologyOther Topology
IC revisionE2

Description

Significant technological advancements and high degree of integration in Medical imaging, especially hand-held ultrasound smart probes, are pushing engineers to come up with highly-efficient, noise immune power solutions in a small size. This reference design documents end to end power and data solution for our high performance 128-channel Tx/64-channel Rx ultrasound smart probe solution with TX7332 transmit chip and AFE5832LP receive chip. The power tree includes a single-stage transformer-less HV generation (up to +/- 80V & height <5mm) for transmit and the point-of-load LV for the AFEs & FPGA from a 5V USB Type-C™ input. This design enables low-noise (<10mV ripple) efficient rails and better thermal performance (< 10°C temp rise) achieving system efficiency ~80%, receive data SNR > 55dB and ultra-compact size (90mm x 45mm x 20mm). All power rails can be synchronized to an external clock using our integrated buffer-divider CDCE949. This design also supports 1S battery input with a normal ultrasound operation of up to 2 hours.

Features

  • Transformer less dual rail HV (±80V @ 25 mA) generation from 5V USB in single stage implementation to meet component height requirement of < 5mm
  • Low ripple and LV supply for the front end and FPGA from a 5V USB Type-C input
  • Compact board size (< 90mm x 45 mm x 20mm)
  • End to End System Efficiency ~80% running at full load
  • SNR > 55dB (Noise Floor below -90dB)
  • EN/DISABLE supplies for power optimization and all rails can be synchronized to external clock
  • Accurate real time power consumption measurement using high performance instrumentation amplifiers INA231
  • High speed data acquisition over USB Type C up to 4.2 Gbps

Typical applications

  • Ultrasound smart probe

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQRISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
IR
(mA)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
885012005061SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 pF ±5% 50 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
742792609SPEC
8 files WE-CBF SMT EMI Suppression Ferrite Bead 0603 -55 °C up to +125 °C 1.6 0.8 0.8 0.3 2000 2000 SMT 30 40 1000 MHz 3000 0.04 High Current
74479775233SPEC
8 files WE-PMI Power Multilayer Inductor 0805 -40 °C up to +125 °C 25 2 1.2 1 3.3 700 280 200 30 SMT 1000 0.25 Low RDC
74404084101SPEC
8 files WE-LQS SMT Power Inductor 8040 -40 °C up to +125 °C 8 8 4.2 100 1500 290 6.4 1200 SMT
744043102SPEC
8 files WE-TPC SMT Tiny Power Inductor 4828 -40 °C up to +125 °C 4.8 4.8 2.8 1000 80 2.3 140 SMT 7
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQRISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
IR
(mA)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples