| Topology | Boost Converter |
| Input voltage | 24-250 V |
| Output 1 | 150 V |
| IC revision | C |
This reference design provides a 12-Vdc, 5-Vdc, and 3.3-Vdc output from an ultra-wide range of both AC and DC inputs. A universal 85 to 265-Vac input can be applied to the input of the quasi-resonant flyback. For DC inputs ranging from 24 to 150-Vdc, a boost creates a 150-V bus voltage that is fed to the QR flyback. If the input is 150 to 250-Vdc, the boost does not switch to improve efficiency while still powering the flyback and other down stream converters.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | ISAT (A) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Wire Type | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744065220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | 1.9 | 16 | – | – | – | – | 1.8 | 22 | 135 | – | – | – | 10 | 10 | 2.8 | SMT | ||
![]() | 691214310002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | 3.81 | Box | – | – | – | – | – | – | 10 | – | – | – | – | – | 7.62 | – | – | THT | |
![]() | 7448011305 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.3 | 5000 | 200 | 300 | 2100 | Nanocrystalline | 14 | 7.5 | 16 | THT | ||
![]() | 890324025017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | – | 100 nF | X2 | 300 | 0.1 | 30 GΩ | 15 | Bulk | – | – | – | – | – | – | – | – | – | 275 | – | – | 18 | 6 | 12 | Boxed THT | ||
![]() | 7447031 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 140 | 110 | – | – | – | 13.5 | 8.6 | – | THT | |
![]() | 74437529203221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.8 | 8.15 | 4.1 | 5.3 | Round | – | 220 | 40.1 | – | – | MnZn | 25 | 28 | 20.5 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744065220 | SPEC | |
![]() | 691214310002 | SPEC | – |
![]() | 7448011305 | SPEC | |
![]() | 890324025017 | SPEC | |
![]() | 7447031 | SPEC | – |
![]() | 74437529203221 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | ISAT (A) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Wire Type | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|