Topology | Boost Converter |
Input voltage | 9-16 V |
Output 1 | 24 V / 60 A |
This reference design showcases an interleaved boost converter controlled by LM5122-Q1, operating from a 9.0-V to 16.0-V input voltage range, generating an output voltage of 24.0 V with a maximum load current of 60.0 A (10.0 A per phase).
Order Code | Datasheet | Downloads | Status | Product series | W (mm) | H (mm) | IR (A) | To | Tl (mm) | Pins (Value) (pcs) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7461098 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SHFU REDCUBE PRESS-FIT with external thread, full plain | 13 | 15.5 | 250 | M6 | 10 | 25 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | W (mm) | H (mm) | IR (A) | To | Tl (mm) | Pins (Value) (pcs) | Samples |
---|