| Topology | Buck Converter |
| Input voltage | 11-28 V |
| Output 1 | 5 V / 10 A |
| Output 2 | 3.3 V / 10 A |
| IC revision | E3 |
The AM65x Evaluation Module provides a platform to quickly start evaluation of Sitara™ Arm® Cortex®-A53 AM65x Processors (AM6548, AM6546, AM6528, AM6527, AM6526) and accelerate development for HMI, networking, patient monitoring, and other industrial applications. It is a development platform based on the quad core Cortex-A53, dual Cortex-R5F processor that is integrated with ample connectivity such as PCIe, USB 3.0/2.0, Gigabit Ethernet, and more.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | SW (mm) | L (mm) | Ti | To | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 971300151 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTIE Steel Spacer Stud, metric, internal/external | 5 | 30 | M2.5 | M2.5 | – | – | – | – | – | – | – | – | Carton | |
![]() | 875105245014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLP Aluminum Polymer Capacitors | – | 7.7 | – | – | 270 µF | 10 | 2000 | 2690 | 20 | 300 | 8 | 6.3 | 15" Tape & Reel |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 971300151 | SPEC | – |
![]() | 875105245014 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | SW (mm) | L (mm) | Ti | To | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | Packaging | Samples |
|---|