Topology | Buck Converter |
Input voltage | 5-40 V |
Output 1 | 3.3 V / 10 A |
IC revision | B |
PMP20682 is a synchronous buck converter reference design utilizing the LM5141-Q1 synchronous buck controller I.C. The design accepts an input voltage of 5V to 40V and provides a 3.3V output capable of supplying 10A of current to the load. An EMI filter is incorporated on the input. Optional frequency dithering and slew rate control are available for additional EMI control. Mounting holes are provided for a bottom-side MOSFET heat sink.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (A) | Z @ 1 GHz (Ω) | H (mm) | Type | Pins (Value) (pcs) | Rows | Gender | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447798180 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PDF SMT Power Inductor | 1.8 | 12.8 | 4.5 | 74 | SMT | – | – | – | 14.5 | – | 6.1 | – | 2 | – | – | – | – | |||
74279224101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | 5 | – | SMT | 100 | 160 | 1000 MHz | 7 | 160 | 1.8 | High Current | – | – | – | – | – | |||
60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | – | 3 | – | – | – | 1 | – | Jumper | Bag | Black | ||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | THT | – | – | – | 3 | – | – | Straight | 2 | Single | Pin Header | Bag | – | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | THT | – | – | – | 3 | – | – | Straight | 3 | Single | Pin Header | Bag | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447798180 | SPEC | ||
74279224101 | SPEC | ||
60900213421 | SPEC | – | |
61300211121 | SPEC | – | |
61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (A) | Z @ 1 GHz (Ω) | H (mm) | Type | Pins (Value) (pcs) | Rows | Gender | Packaging | Color | Samples |
---|