Topology | Other Topology |
Input voltage | 9-18 V |
Output 1 | 120 V / 0.07 A |
IC revision | E1 |
This reference design details how to drive various forms of electronically dimmable glass, including SPD-SmartGlass™ and APD Glass from a car battery. This illustrates how to make a DC/AC inverter using the LM5155-Q1 boost converter with a charge pump, two UCC27712-Q1 half bridge drivers, and a TMS320F2807 microcontroller for PWM creation and system monitoring.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IRP,40K (A) | Mount | IR (mA) | RDC (Ω) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78438335220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 22 | 1.1 | 2 | 12 | 0.85 | SMT | – | – | – | – | – | – | 1040 | – | |||
742792063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | SMT | 2000 | – | 60 | 90 | 500 MHz | 3000 | 25 | High Current | |||
782853221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | – | – | – | – | – | SMT | 2000 | 0.05 | 220 | 290 | 200 MHz | – | – | High Current |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IRP,40K (A) | Mount | IR (mA) | RDC (Ω) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
---|