Topology | Power Factor Correction |
Input voltage | 90-265 V |
Output 1 | 28 V / 5 A |
Output 2 | 9 V / 3 A |
Output 3 | 20 V / 5 A |
Output 4 | 15 V / 5 A |
Output 5 | 5 V / 3 A |
IC revision | A |
The LMG2610 is a 650-V GaN power-FET half bridge intended for < 75-W active-clamp flyback (ACF) converters in switch mode power supply applications. The LMG2610 simplifies design, reduces component count, and reduces board space by integrating halfbridge power FETs, gate drivers, bootstrap diode, and high-side gate-drive level shifter in a 9-mm by 7-mm QFN package.
94% efficiency at 115VAC input and >95.5% efficiency at 230VAC input
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324022017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 68 nF | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 7.5 | Bulk | – | – | – | 275 | – | – | 10 | 6 | 12 | Boxed THT | ||
![]() | 890324023011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 22 nF | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | Bulk | – | – | – | 275 | – | – | 13 | 4.5 | 9.5 | Boxed THT | ||
![]() | 744821201 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 2 | 1 | 45 | 250 | 1500 | MnZn | 15 | 7.8 | 18 | THT | ||
![]() | 7447033 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | 2.8 | 0.068 | 55 | – | – | – | 14 | 8.7 | – | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890324022017 | SPEC | |
![]() | 890324023011 | SPEC | |
![]() | 744821201 | SPEC | |
![]() | 7447033 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|