IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LMG3410R050 | Demoboard LMG3410EVM-018

Using the LMG3410EVM-018 Half-Bridge and LMG34XXBB-EVM Breakout Board EVM

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage480 V
Switching frequency50-200 kHz
Output 112 V / 0.7 A

Description

LMG3410EVM-018 configures two LMG3410R050 GaN FETs in a half bridge with all the necessary auxiliary peripheral circuitry. This EVM is designed to work in conjunction with larger systems.

Features

  • Input voltage operates up to 600 V
  • Simple open loop design to evaluate performance of LMG3410R050
  • Single PWM input on board for PWM signal with 50 ns dead time
  • Convenient probe points for logic and power stage measurements with oscilloscope probes that have short ground spring probes

Typical applications

  • Totem-Pole PFC converters, Phase-Shifted Full Bridge or LLC Converter, Buck converter such as the LMG34XX-BB-EVM

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
VINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
74404020100SPEC
8 files WE-LQS SMT Power Inductor 10 0.5 0.6 860 39 2 1.6 1 SMT
760390014SPEC
7 files WE-PPTI Push-Pull Transformers 475 5 V (DC) 5 0.6 Functional 300 - 620 11 1:1.3 2500 6.73 10.2 4.19 SMT
Order Code Data­sheet Simu­lation
74404020100SPEC
760390014SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
VINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples