Topology | Buck Converter |
Input voltage | 4-65 V |
Output 1 | 3.3 V / 1 A |
IC revision | 1 |
The LMR51610 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR51610 step-down converter. The EVM is 3.3V output, with a wide input range of up to 65V, 1A load current, with internal fixed frequency, and is able to accept AC signal injection for loop measurements.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT (mA) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74479276210C | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 1 | 4.4 | 1.95 | 4.25 | 60 | 95 | Low RDC | 3100 | |||
74404064330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 33 | 1.8 | – | – | – | 12 | – | 2000 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74479276210C | SPEC | ||
74404064330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT (mA) | Samples |
---|