Topology | Other Topology |
Input voltage | 8-26.4 V |
IC revision | 00 |
The TAS5733LEVM allows evaluation of the TAS5733L, I2S-input, open loop amplifier from Texas Instruments. The evaluation module is populated with two TAS5733L devices, one configured for two channel operation and one configured for mono operation. The TAS5733L combine a PWM processor with an open loop class-D audio power amplifier. The TAS5733LEVM operates from a single 8V to 16.5V power supply. The TAS5733LEVM combined with a PurePath™ Console Mother Board (PurePath-CMBEVM – must be ordered separately) and PurePath™ Console GUI (PurePathConsole – must be requested separately) compose a complete audio evaluation system that allows audio inputs from a variety of sources and a GUI to control the device and supporting circuitry.NOTE: Prior authorization is required to download the GUI. We strive to respond to all requests within three business days. However, if you don’t get a response within four business days, please post a request on e2e to let us know.
10-W/8-Ω Stereo and 20-W/4-Ω Mono outputs with 12-V supplyI2S input, 8kHz-48kHz Fs, configurable I2C Address, ternary modulation, up to 10 BQ per channel, 3-Band AGL and a Full band AGLWide supply voltage capabilities, from 8V to 16.5VTAS5733LEVM is configured as a 2.1 solution using one TAS5733L for left/right, and the second configured in PBTL for sub-woofer drivePurePath Console Mother Board provides flexible input signal routing (USB, SPDIF, and analog) and USB connection for control and configuration via PurePath Console 3 GUI
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | 7.4 | 26 | 17 | 1210 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447709150 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|