Topology | Boost Converter |
Input voltage | 3-6.5 V |
Output 1 | 6.5 V / 2 A |
IC revision | B |
This reference design provides an output voltage of 6.5V from an input voltage range of 3V to 6.5V.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443321000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 10 | 9.6 | 9.1 | 11.3 | 16.7 | Ferrite | 7.5 | 29 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443321000 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|