IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments TPS40210 | Demoboard PMP10091.2

Dual Boost with +15V@300mA and -15V@300mA Output Reference Design

Overview

TopologyBuck-Boost Converter
Input voltage4.5-5.5 V
Output 115 V / 0.3 A
Output 2-15 V / 0.3 A
IC revisionA

Description

This reference design provides positive and negative output of 15V.

Features

  • Dual boost to supply +/- 15V for high speed op amps out of 5V input
  • Low cost solution to provide positive and negative outputs
  • Low parts countRemarks: Schematic and BOM is added

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447714220SPEC
8 files WE-PD SMT Power Inductor 22 3.6 50 14.5 1050 Performance
Order Code Data­sheet Simu­lation
7447714220SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples