Topology | Boost Converter |
Input voltage | 18-30 V |
Output 1 | 300 V / 0.01 A |
IC revision | C |
This design is a boost converter generating 300V @ 10mA from an input voltage range of 18 to 30V.
Remarks: Schematic and BOM is added
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744774168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | 68 | 0.64 | 0.86 | 0.46 | 10 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Samples |
---|