Topology | Buck-Boost Converter |
Input voltage | 7-60 V |
Switching frequency | 100-2500 kHz |
Output 1 | 5 V / 5 A |
IC revision | D |
The TPS54561 is a 60-V, 5-A, step down regulatorwith an integrated high side MOSFET. The device survives load dump pulses up to 65V per ISO 7637.Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no loadsupply current to 152 μA. Shutdown supply current is reduced to 2 μA when the enable pin is pulled low. Undervoltage lockout is internally set at 4.3 V but can increase using an external resistor divider at the enable pin.The output voltage start up ramp is controlled by the soft start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 93% to 106% of its nominal voltageA wide adjustable switching-frequency range allows for optimization of either efficiency or externa component size. Cycle-by-cycle current limit,frequency foldback and thermal shutdown protects internal and external components during an overload condition.The TPS54561 is available in an 10-pin 4mm x 4mm SON package
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7447798720 | SPEC | 8 files | WE-PDF SMT Power Inductor | 7.2 | 7.9 | 6 | 12.8 | 31 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447798720 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|