Topology | Buck Converter |
Input voltage | 8-14 V |
Switching frequency | 3600-11000 kHz |
Output 1 | 1.2 V / 10 A |
IC revision | 00 |
The TPS54A20 is a two-phase, synchronous seriescapacitor buck converter designed for small size, lowvoltage applications from a 12-V input rail. Thistopology uniquely merges a switched capacitor circuitwith a two phase buck converter. Advantages includeautomatic current balancing between the inductors,lower switching losses which enable high frequency(HF) operation, and voltage step-down through theseries capacitor. Small, low profile inductors usedwith the TPS54A20 significantly reduce total solutionarea and height. An adaptive on-time controlarchitecture provides fast transient response andaccurate voltage regulation at up to 10-MHz operatingfrequency. Fixed frequency operation during steadystate is maintained through the use of a phase lockloop (PLL) to lock switching signals to a referenceoscillator.
Two-phase, Synchronous Series Capacitor BuckConverter
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74479290125 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.25 | 9.05 | 8.5 | 15.65 | 31 | 150 | 9.05 | 15.65 | 26 | – | SMT | ||
![]() | 744383560033 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 0.33 | 9.6 | – | – | 7.2 | 115 | 14.95 | 16.7 | 6 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74479290125 | SPEC | |
![]() | 744383560033 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Samples |
---|