Topology | Buck Converter |
Input voltage | 12 V |
Output 1 | 5 V |
IC revision | E1 |
The TPS560200 is an 17V, 500mA, low Iq, adaptive on-time D-CAP2 mode synchronous monolithic buck converter with integrated MOSFETs in easy-to-use 5-pin SOT23 package.
The TPS560200 enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count and low standby current solution. The main control loop for the device uses the D-CAP2™ mode control that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-mode™ operation at light loads.
The TPS560200 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 17-V VIN input. The output voltage can be programmed between 0.8 V and 6.5 V. The device also features a fixed 2 ms soft start time. The device is available in the 5-pin SOT23 package.
Integrated Monolithic 0.95ΩHigh Side and 0.33Ω Low Side MOSFETs
500mA Continuous Output Current
Output Voltage Range: 0.8V to 6.5V
0.8V Voltage Reference with
±1.3% Accuracy Over Temperature
Advanced Auto-Skip Eco-mode for
High Efficiency at Light Loads
D-CAP2™ Mode Enables Fast
Transient Responses
No External Compensation Needed
600 kHz Switching Frequency
2 ms Internal Soft Start
Safe Startup into Pre-biased VOUT
Thermal Shutdown
–40°C to 125°C Operating
Junction Temperature Range
Available in 5-Pin SOT23 Packages
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | ISAT (A) | RDC max. (mΩ) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012207059 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 680 pF | ±10% | 25 | 0805 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | |||
885012206071 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | |||
885012208069 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | |||
74279228600 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | 8.5 | – | – | SMT | – | 15 | SMT | 60 | 99 | 458 MHz | 5100 | 74 | 0.8 | High Current | |||
744065101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | 1028 | -40 °C up to +125 °C | – | – | – | 10 | 10 | – | – | 100 | – | – | – | 7 | – | SMT | 0.9 | 470 | SMT | – | – | – | 1000 | – | 2.8 | – | |||
7447714330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | 1050 | -40 °C up to +150 °C | – | – | – | 10 | 10 | – | – | 33 | – | – | – | 11.1 | 120 | SMT | 2.9 | 79 | Performance | – | – | – | 2500 | – | 5 | – | |||
74438334068 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | 3012 | -40 °C up to +125 °C | – | – | – | 3 | 3 | – | – | 6.8 | 1.4 | 3.5 | 368.2 | 25 | 80 | SMT | 2.7 | 423.4 | SMT | – | – | – | 880 | – | 1.2 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012207059 | SPEC | ||
885012206071 | SPEC | ||
885012208069 | SPEC | ||
74279228600 | SPEC | ||
744065101 | SPEC | ||
7447714330 | SPEC | ||
74438334068 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | ISAT (A) | RDC max. (mΩ) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Samples |
---|