Topology | Boost Converter |
Input voltage | 2.5-6 V |
Switching frequency | 650-1200 kHz |
Output 1 | 15 V / 0.5 A |
IC revision | A |
The TPS61087EVM-317 facilitates evaluation of the TPS61087 high frequency, high efficiency DC/DC converter. The evaluation module accepts an input voltage of 2.5 V to 6 V and generates an output voltage of 15 V with a maximum switch current of 3.2 A minimum.
2.5 V to 6.0 V Input Voltage Range 18.5 V Boost Converter with 3.2 A Switch Current 650 kHz/1.2 MHz Selectable Switching Frequency Adjustable Soft-Start Thermal Shutdown Undervoltage Lockout
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447789003 | SPEC | 8 files | WE-PD SMT Power Inductor | 3.3 | 4.9 | 30 | 61 | 7332 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447789003 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|