Topology | Buck Converter |
Input voltage | 2.7-10 V |
Switching frequency | 600-1000 kHz |
Output 1 | 6 V / 0.8 A |
IC revision | F |
The TPS6205x devices are a family of high-efficiency synchronous step-down dc/dc converters ideally suited for systems powered from a 1-cell or 2-cell LiIon battery or from a 3-cell to 5-cell NiCd, NiMH, or alkaline battery.
The TPS62050 is a synchronous PWM converter with integrated N-channel and P-channel power MOSFET switches. Synchronous rectification increases efficiency and reduces external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 850 kHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 600 kHz to 1.2 MHz. For low noise operation, the converter can be programmed into forced-fixed frequency in PWM mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6205x is available in the 10-pin (DGS) micro-small outline package (MSOP) and operates over an free air temperature range of –40°C to 85°C.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74477810 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | 2.85 | 2.2 | 72 | 32 | 7332 | Standard | |||
74477710 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | 3.55 | 2.6 | 49 | 26 | 7345 | Standard | |||
744778122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 2.05 | 1.4 | 190 | 20 | 7332 | Standard | |||
744777122 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 2.45 | 1.7 | 110 | 17 | 7345 | Standard | |||
7447786122 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 2.1 | 1.3 | 115 | 15 | 6050 | Robust | |||
7447779122 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 2.45 | – | 110 | 17 | 7345 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74477810 | SPEC | ||
74477710 | SPEC | ||
744778122 | SPEC | ||
744777122 | SPEC | ||
7447786122 | SPEC | ||
7447779122 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|