Topology | Other Topology |
IC revision | E3 |
The J722SXH01EVM starter kit evaluation module is built around our J722S, TDA4VEN, TDA4AEN and AM67 vision and display processor, which includes scalable Arm® Cortex®-A53 performance, image signal processor supporting up to 600MP/s, up to 4 tera-operations-per-second AI accelerator, along with embedded features such as triple high-definition display support, high-performance 3D-GPU, 4K video acceleration and other extensive peripherals. J722SXH01EVM is for those looking to develop automotive or industrial applications, including automotive front camera systems, automotive surround view and park assistance systems, industrial HMI, robot teach pendant and more.J722SXH01EVM includes multiple display connectors that enable support for up to 3 screens, up to 4 mobile industry processor interface CSI-2 camera connector(s), a PCIe card slot connector for WiFi, solid-state drive, or other modules, 1 Gigabit Ethernet port, 4 USB 3.0 ports, and UART to USB circuit for debut output.The J722SXH01EVM supports Linux® and FreeRTOS development with a feature-rich software development kit (SDK). On-chip emulation logic allows for emulation and debugging using standard development tools such as the Code Composer Studio™ integrated development environment (CCSTUDIO) as well as an intuitive out-of-box user's guide to quickly start design evaluation.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | Output Logic | VSupply (V) | VSupply | C | Tol. C | VR (V (DC)) | Size | Q | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | SW (mm) | Ti | Interface Type | Mount | IR (mA) | Working Voltage (V (DC)) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Pins (Value) (pcs) | Rows | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
830058124 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | Processor, USB, Bluetooth | 24 MHz | ±20ppm | 30 | 18 | -40 °C up to +85 °C | – | – | – | – | – | – | CFPX-180 | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | 3.2 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | ||
830208217009 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPXO Simple Packaged Quartz Oscillator | UART, 3G/4G/5G, Small Cell | 19.2 MHz | – | 25 | – | -20 °C up to +70 °C | CMOS | 1.8 | 1.8 V | – | – | – | IQXO-542 | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | 2 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | ||
632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | USB 3.1 | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | Type C | THR | – | 20 | – | – | – | – | – | – | – | 24 | – | 1.9 | Receptacle | Horizontal | 5 | Tape and Reel | ||
744325240 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | -40 °C up to +150 °C | – | – | – | – | – | – | 1050 | – | – | – | 10.2 | – | 2.4 | 18.6 | 6.9 | 17 | 4.75 | 67 | Superflux | – | – | – | SMT | – | – | – | 10.5 | – | 4.7 | – | – | – | 2 | – | – | – | – | – | – | |||
885012005015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 220 pF | ±5% | 10 | 0402 | 1000 | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
61304021121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | 250 | – | 50.8 | – | – | – | – | – | 40 | Dual | – | Pin Header | Straight | 3 | Bag | ||
416131160808 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 24 | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | 8 | 11.33 | Yes | – | 500 | 1000 | White | 8 | – | – | – | – | – | Tape and Reel | ||
430182050816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 12 | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | not specified | 5 | 160 | 1000000 | Black | – | – | – | – | – | 0.05 | Tape and Reel | ||
970120151 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTII Steel Spacer Stud, metric, internal/internal | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Steel | 5 | M2.5 | – | – | – | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | Carton |
Order Code | Datasheet | Simulation | |
---|---|---|---|
830058124 | SPEC | – | |
830208217009 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | |
632723300011 | SPEC | – | |
744325240 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
885012005015 | SPEC | ||
61304021121 | SPEC | – | |
416131160808 | SPEC | – | |
430182050816 | SPEC | – | |
970120151 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | Output Logic | VSupply (V) | VSupply | C | Tol. C | VR (V (DC)) | Size | Q | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | SW (mm) | Ti | Interface Type | Mount | IR (mA) | Working Voltage (V (DC)) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Pins (Value) (pcs) | Rows | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|