Topology | Buck-Boost Converter |
Input voltage | 108-132 V |
Output 1 | 28 V / 0.33 A |
IC revision | G |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447709152 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 1500 | 0.8 | – | 2300 | 0.9 | Standard | 0.8 | 1 | 0.8 | 0.71 | 1210 | |||
7447480152 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1500 | 0.68 | 0.6 | 1800 | 1 | Standard | 0.74 | 0.9 | – | – | 1014 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447709152 | SPEC | ||
7447480152 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | Size | Samples |
---|