Topology | Battery Management System |
Input voltage | 800 V |
IC revision | B |
The TPSI31Px-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of TPSI31P1-Q1 in an electric vehicle (EV) or hybrid electric vehicle (HEV) high-side active precharge application for charging a DC-link capacitor. TPSI31PXQ1EVM: 800VDC with 10AAVG
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 760801403 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TORPFC Toroidal PFC Chokes | 355 | 23 | 35 | – | – | 50 | – | – | 12.3 | – | |
![]() | 61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 760801403 | SPEC |
![]() | 61300211121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|