Topology | LLC Resonant Converter |
IC revision | A |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Tol. C | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | n | LS (µH) | ISAT (A) | IR (A) | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | RDC 4 (mΩ) | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324023023CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 100 nF | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | Carton | ±10% | -40 °C up to +105 °C | – | – | – | – | – | – | 275 | – | – | 13 | 7 | 13 | Boxed THT | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch 10 mm | ||
![]() | 890324023028CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 220 nF | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | Carton | ±10% | -40 °C up to +105 °C | – | – | – | – | – | – | 275 | – | – | 13 | 8 | 14 | Boxed THT | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch 10 mm | ||
![]() | 890324024005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 470 nF | X2 | 280 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 12.5 | Bulk | ±10% | -40 °C up to +105 °C | – | – | – | – | – | – | 275 | – | – | 15 | 10 | 16 | Boxed THT | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch 12.5 mm | ||
![]() | 744821201 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | -40 °C up to +125 °C | – | – | – | 2 | 1 | 45 | 250 | 1500 | MnZn | 15 | 7.8 | 18 | THT | – | – | – | – | – | – | – | – | 2 | – | – | – | – | XS | ||
![]() | 744823210 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | -40 °C up to +125 °C | – | – | – | 2 | 10 | 125 | 250 | 1500 | MnZn | 23 | 13.8 | 26.5 | THT | – | – | – | – | – | – | – | – | 2 | – | – | – | – | M | ||
![]() | 7447021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | 2.5 | 0.1 | 80 | – | – | – | 16.5 | 9.7 | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
760895431 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LLCR Resonant Converter | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | -40 °C up to +125 °C | – | – | – | – | 0.6 | – | – | 4000 | – | 36 | 36 | 26 | THT | 360 - 400 V (DC) | 12 | 12.5 | 18 | 70 - 120 | 35:2:2:3 | 100 | 2 | – | 260 | 3.1 | 3.1 | 144 | ETD34 | ||
![]() | 885012206040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | 10 nF | – | – | – | 10 GΩ | – | – | 7" Tape & Reel | ±10% | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.4 | – | – | – | 16 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | ||
![]() | 885012106018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | 2.2 µF | – | – | – | 0.05 GΩ | – | – | 7" Tape & Reel | ±20% | -55 °C up to +85 °C | 10 | X5R Class II | 0.4 | – | – | – | 16 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | ||
750316570 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | PFC Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890324023023CS | SPEC | |
![]() | 890324023028CS | SPEC | |
![]() | 890324024005 | SPEC | |
![]() | 744821201 | SPEC | |
![]() | 744823210 | SPEC | |
![]() | 7447021 | SPEC | – |
760895431 | SPEC | – | |
![]() | 885012206040 | SPEC | |
![]() | 885012106018 | SPEC | |
750316570 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Tol. C | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | n | LS (µH) | ISAT (A) | IR (A) | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | RDC 4 (mΩ) | Size | Samples |
---|