IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments UCC28600 | Demoboard PMP40473

85 - 115-Vac input to isolated three-output flyback reference design for washing machines

Overview

TopologyFlyback Converter
Input voltage85-115 V
Output 115 V / 0.02 A
Output 224 V / 0.5 A
Output 312 V / 1 A

Description

This is a quasi-resonance (QR) flyback reference design for industrial applications, which illustrates how to convert AC input voltage 85 - 115 Vac to isolated multiple outputs: 24 V/0.5 A, 12 V/0.9 A and 15 V/20 mA using the UCC28600 Controller. The quasi-resonant switching of the UCC28600 allows this design to achieve peak efficiency of up to 87.5% while the no-load losses are less than 82 mW.

Features

  • Generates multiple isolated output voltages which mitigates noise between outputs
  • Enables standby operation with low power consumption (less than 82 mW) at no load
  • Provides efficient power conversion with greater than 87.5% peak efficiency

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
ISAT,10%(A)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length18 mm
Width6 mm
Height12 mm
MountBoxed THT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
–
–
Rated Current2 A
Inductance10 mH
DC Resistance125 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height26.5 mm
MountTHT 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Saturation Current @ 10%0.57 A
Self Resonant Frequency4.8 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
Rated Current0.5 A
Inductance0.22 mH
DC Resistance1200 mΩ
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
MountTHT 
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, 1000 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1000 µF
–
–
–
–
Pitch5 mm
PackagingAmmopack 
–
–
–
Endurance 2000
Ripple Current710 mA
Leakage Current250 µA
Dissipation Factor14 %
Diameter10 mm
–
–
–
Rated Voltage25 V (AC)
–
–
Length20 mm
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, 33 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance33 µF
–
–
–
–
Pitch2 mm
PackagingAmmopack 
–
–
–
Endurance 5000
Ripple Current230 mA
Leakage Current11.55 µA
Dissipation Factor12 %
Diameter5 mm
–
–
–
Rated Voltage35 V (AC)
–
–
Length11 mm
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, 470 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance470 µF
–
–
–
–
Pitch5 mm
PackagingAmmopack 
–
–
–
Endurance 7000
Ripple Current1800 mA
Leakage Current164.5 µA
Dissipation Factor12 %
Diameter10 mm
–
–
–
Rated Voltage35 V (AC)
–
–
Length20 mm
–
–
–
–Check availability
750344218
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability