Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 100 kHz |
Output 1 | 15 V / 0.05 A |
Output 2 | 15 V / 1 A |
Output 3 | 15 V / 0.05 A |
IC revision | B |
This reference design takes a universal Vac input and creates three isolated 15-Vdc outputs. The main output can be loaded up to 1-A and achieves over 86% efficiency. The other isolated 15-V outputs can be loaded to 50-mA. These outputs have linear regulators to keep the voltages within 1% regardless of cross-loading conditions.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691214310002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | -40 °C up to +105 °C | – | – | – | 3.81 | – | Box | 10 | – | – | – | – | – | 7.62 | – | – | THT | |
![]() | 744821150 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 4 | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 1 | 5 | 220 | 250 | 1500 | MnZn | 15 | 7.8 | 18 | THT | ||
![]() | 7447031 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 0.14 | 110 | – | – | – | 13.5 | 8.6 | – | THT | |
![]() | 860241380015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 47 µF | 10000 | -40 °C up to +105 °C | 1200 | 852 | 20 | 7.5 | 16 | Ammopack | – | – | – | 400 | – | – | 25 | – | – | Radial THT | ||
![]() | 750318302 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.45 | – | – | 3000 | – | 26.3 | 33 | 14.3 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691214310002 | SPEC | – |
![]() | 744821150 | SPEC | |
![]() | 7447031 | SPEC | – |
![]() | 860241380015 | SPEC | |
![]() | 750318302 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|