Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 12 V / 3 A |
Output 2 | 5 V / 3 A |
IC revision | E1 |
The PMP4489 reference design is a dedicated USB-C PD2.0 DFP 5V/12V3A output flyback converter with secondary-side regulation UCC28740DR which provides Constant-Voltage Constant-Current feature. The design features <75mW standby power(compliant with DOE 6 &CoC V5 Tier 2 standard). Secondary voltage-second balance synchronous rectifier UCC24636 enables high efficiency with maximum SR conduction time . TPS25740 implements a fully compliant USB Power Delivery 2.0 provider and Type-C downward facing port(DFP).
High efficiency for good thermalCompliant with CoC V5 Tier 2 2016Compliant with USB Power Delivery 2.0 and Type-CEliminate the ESD protection circuit on CC1,CC2Small size adapter
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 0.8 | 7.1 | Heat Shrinking Tube | 0.8 | 100 | 0.65 | – | – | – | 6 | 6 | 8.5 | THT | |||
744821240 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | THT | 1.5 | 4000 | 0.14 | 250 | 1500 | MnZn | 15.8 | 7.8 | 18 | THT | |||
750343141 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447462101 | SPEC | ||
744821240 | SPEC | ||
750343141 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|