Topology | Flyback Converter |
Input voltage | 85-480 V |
Output 1 | 24 V / 0.62 A |
IC revision | C |
This reference design uses a UCC28742 flyback controller and an ATL432LI shunt reference to produce an isolated 24-V output capable of 0.625 A from an 85-V to 480-Vac input. All components are placed on one side of the board to reduce complexity and cost. The design can achieve 80% efficiency across various input conditions.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744373240033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2 | – | – | – | – | – | 10.5 | 11.2 | 22 | 143 | – | 0.33 | 8.6 | – | – | – | 4.45 | 4.06 | 1.8 | SMT | |||
691214310002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | 10 | – | – | – | – | – | 7.62 | – | – | THT | ||
744821150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 4 | – | – | – | – | – | – | – | – | – | 1 | 5000 | 220 | 250 | 1500 | MnZn | 15 | 7.8 | 18 | THT | |||
7447031 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | 2 | 140 | 110 | – | – | – | 13.5 | 8.6 | – | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744373240033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
691214310002 | SPEC | – | |
744821150 | SPEC | ||
7447031 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|