Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 12 V / 1.5 A |
IC revision | C |
The PMP6694 is 18W LED based reference design for replacing incandescent and halogen bulbs utilizing UCC28810 quasi resonant PFC flyback converter.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744732102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 0.6 | 2.2 | Heat Shrinking Tube | 0.33 | 1000 | 3.4 | – | – | – | 9.5 | 9.5 | 8 | THT | |||
744821201 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | THT | 2 | 1000 | 0.045 | 250 | 1500 | MnZn | 15 | 7.8 | 18 | THT | |||
744821150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | THT | 1 | 5000 | 0.22 | 250 | 1500 | MnZn | 15 | 7.8 | 18 | THT | |||
744841247 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | – | – | THT | 2 | 47 | 0.04 | 250 | 1500 | NiZn | 16 | 7.5 | 17.5 | THT | |||
760871133 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|