Topology | Power Factor Correction |
Input voltage | 85-265 V |
Output 1 | 14 V / 0.1 A |
IC revision | 1 |
High Efficiency 410W AC/DC Power Supply Reference Design
410W PSU with interleaved transition mode PFC and LLC-SRC91.98% efficiency at 120VAC/60Hz and full load94.61% efficiency at 230VAC/50Hz and full load125mm x 225mm board dimensionTest report is availableConduction EMI test results included
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | L1 (mH) | IR (A) | RDC max. (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447076 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | 150 | 6.1 | 0.045 | – | – | – | |
![]() | 750811438 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | 750 | – | – | – | – | – | ||
![]() | 744824101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Design Kit WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line Chokes | 1000 | 10 | 0.007 | 1 | 10 | 7 | ||
![]() | 744825510 | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | L1 (mH) | IR (A) | RDC max. (mΩ) | Samples |
---|