IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments bq501210 | Demoboard bq501210EVM-756

bq501210 WPC 1.2 Wireless Power Transmitter Manager Evaluation Module with 15-W Power Delivery

Overview

TopologyWireless Power Transfer
IC revision00

Description

The bq501210EVM-756 wireless power transmitter evaluation module from Texas Instruments is a high-performance, easy-to-use development module for the design of wireless power solutions. The bq501210 evaluation module (EVM) provides all the basic functions of a Qi-compliant, wireless charger pad. The 19-V input, single coil transmitter (TX) enables designers to speed the development of their end-applications. The EVM supports WPC v1.0, WPC v1.1 and WPC v1.2 receivers (RX), and is backwards compatible with WPC 5W and TI 10W RX solutions.The bq501210EVM-756 EVM demonstrates the transmitter portion of the bqTESLA™ wireless power system. This transmitter EVM is a complete transmitter-side solution that powers a bqTESLA receiver. The EVM requires a single 12-V power supply capable of up to 2.0A to operate and combines the transmitter electronics, input power circuit, LED indicators, and the transmitting coil on the single printed-circuit board (PCB). The EVM is a non-space optimized, open design allowing easy access to key points of the electrical schematic.

Features

5-W solution for WPC v1.1 receivers15-V to 19-V input and fixed operatiing frequency for full 15-W results12-V input for reduced power (>10W) solutionsEnchanced Foreign Object Detection (FOD) with FOD ping detecting objects prior to power transferWPC v1.2 FOD, WPC v1.1 FOD and WPC v1.0 Parasitic metal Object Detection (PMOD)Transmitter-coil mounting pad providing the corect ereceiver interfaceCompact power section design using the bq500100 NexFET power stageWurth 760 308 141 transmitter coil with no magnetLED and audio indication of power transfer

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
ISAT(A)
Mount
Version
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
MountSMT 
–
–
Size0603 
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
MountSMT 
–
–
Size0603 
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
MountSMT 
Version 
–
Size0603 
–
–
–
–
–
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Saturation Current0.13 A
MountSMT 
VersionSMT 
–
Size4818 
Inductance330 µH
Rated Current0.15 A
DC Resistance4500 mΩ
Self Resonant Frequency5.5 MHz
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Saturation Current4.1 A
MountSMT 
VersionPerformance 
–
Size1030 
Inductance10 µH
Rated Current2.6 A
DC Resistance62 mΩ
Self Resonant Frequency25 MHz
–
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Saturation Current16 A
MountTHT 
VersionTHT 
ComplianceQi - A29; MP-A5 
Size53 x 53 x 6 mm 
Inductance10 µH
Rated Current9 A
DC Resistance30 mΩ
Self Resonant Frequency11 MHz
Q-Factor200 
Power Capability [1]150 W
–Check availability