IC manufacturers Torex

IC manufacturers (97)

Torex XC9265

Ultra Low Power Synchronous Step-Down PFM DC/DC Converter

Overview

TopologyBuck Converter
Input voltage2-6 V
Output 14 V

Description

XC9265 series are Ultra Low Power synchronous-rectification type PFM step down DC/DC converters with a built-in 0.4Ω (TYP.) Pch driver and 0.4Ω (TYP.) Nch synchronous switching transistor, designed to allow the use of ceramic capacitor. PFM control enables a low quiescent current, making these products ideal for battery operated devices that require high efficiency and long battery life. Only inductor, CIN and CL capacitors are needed as external parts to make a step down DC/DC circuit. Operation voltage range is from 2.0V to 6.0V. This product has fixed output voltage from 1.0V to 4.0V(accuracy: ±2.0%) in increments of 0.05V. During stand-by, all circuits are shutdown to reduce consumption to as low as 0.1μA(TYP.) or less. With the built-in UVLO (Under Voltage Lock Out) function, the internal P-channel MOS driver transistor is forced OFF when input voltage gets lower than UVLO detection voltage. Besides, XC9265 series has UVLO release voltage of 1.8V (Typ.). The product with CL discharge function can discharge CL capacitor during stand-by mode due to the internal resistance by turning on the internal switch between VOUT -GND. This enables output voltage restored to GND level fast.

Features

  • Input Voltage Range: 2.0V~6.0V
  • Output Voltage Setting: 1.0V~4.0V (±2.0%, 0.05V increments)
  • Output Current: 200mA (XC9265A/C)50mA (XC9265B/D)
  • Driver Transistor: 0.4Ω (Pch Driver Tr)0.4Ω (Nch Synchronous rectifier Switch Tr)
  • Supply Current: 0.50μA @ VOUT(T)=1.8V (TYP.)
  • Control Method: PFM control
  • High Speed Transient: 50mV (VIN=3.6V, VOUT=1.8V, IOUT=10μA→50mA)
  • PFM Switching Current: 330mA (XC9265A/C), 180mA (XC9265B/D)
  • Function: Short ProtectionCL Discharge (XC9265C/ D)UVLOCeramic Capacitor Compatible
  • Operation Ambient Temperature: -40 ~ 85°C
  • Package: SOT-25, USP-6EL
  • Environmentally Friendly: EU RoHS compliant, Pb Free

Typical applications

  • Bluetooth units
  • Wearable Devices, Smart meters, Portable game consoles, Devices with 1 Lithium cell
  • Backup power supply circuits
  • Energy Harvest devices

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountIR
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
TypeH
(mm)
W
(mm)
IR
(A)
IRP,40K
(A)
RDC typ.
(mΩ)
VOP
(V)
Samples
74479889310SPEC
8 files WE-PMI Power Multilayer Inductor 10 625 20 SMT 600 800 500 500 High Saturation Current 1.2 2
74404024100SPEC
8 files WE-LQS SMT Power Inductor 10 30 SMT 800 430 1.2 2 0.65 120
74438323100SPEC
8 files WE-MAPI SMT Power Inductor 10 0 0.85 1.7 843 25 SMT 1350 1 2 0.6 0.9 733 80
74438324100SPEC
9 files WE-MAPI SMT Power Inductor 10 0 0.95 1.75 780 23 SMT 1400 1.2 2 0.7 0.9 680 80
78438323100SPEC
8 files WE-MAIA SMT Power Inductor 10 0.9 0.85 1.7 843 25 SMT 1 2 733
78438324100SPEC
8 files WE-MAIA SMT Power Inductor 10 0.9 0.95 1.75 780 23 SMT 1.2 2 680
74405024100SPEC
9 files WE-LQSH SMT High Saturation Power Inductor 10 522 20 SMT 1200 1.2 2 0.8 435
74405020100SPEC
8 files WE-LQSH SMT High Saturation Power Inductor 10 816 22 SMT 950 1 1.6 0.58 680
74404020100SPEC
8 files WE-LQS SMT Power Inductor 10 39 SMT 600 860 1 1.6 0.5 120
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountIR
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
TypeH
(mm)
W
(mm)
IR
(A)
IRP,40K
(A)
RDC typ.
(mΩ)
VOP
(V)
Samples