IC manufacturers Transphorm

IC manufacturers (97)

Transphorm dsPIC33CK256MP506 | Demoboard TDTTP2500B066B-KIT

TDTTP2500B066B_0V1: 2.5kW Bridge-less Totem-pole PFC

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Switching frequency47-63 kHz
Output 1387 V
IC revision1

Description

This user guide describes the TDTTP2500B066B 2.5kW bridgeless totem-pole power factor correction (PFC) evaluation board. Very high efficiency single-phase AC-DC conversion is achieved with the TP65H050G4BS, a diode-free Gallium Nitride (GaN) FET bridge with low reverse-recovery charge. Using Transphorm GaN FETs in the fast-switching leg of the circuit and low-resistance MOSFETs in the slow-switching leg of the circuit results in improved performance and efficiency. For more information and complete design files, please visit transphormusa.com.

Features

  • Power: 2500W
  • Switching frequency: 66kHz
  • Microchip dsPIC33CK256MP506 Digital Power PIM
  • Features TP65H050G4WS (SuperGaN™)
  • Easy-to-use platform to investigate GaN

Typical applications

  • Data center power supply, Broad industrial power supply

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V (AC))
Application Samples
890334026030CSSPEC
8 files WCAP-FTXX Film Capacitors1.5 µF X2 140 0.16.67 GΩ -40 °C up to +105 °C 22.5 26 10 21 Carton 310 Across the mains
744229SPEC
7 files WE-SL2 SMT Common Mode Line Filter -40 °C up to +125 °C 9.2 6 5 bifilar 2 6500 18400 400 0.95 80
Order Code Data­sheet Simu­lation
890334026030CSSPEC
744229SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V (AC))
Application Samples