| Topology | Other Topology |
| IC revision | 1.0 |
The ZCU208 is an evaluation board featuring the ZU48DR Zynq® UltraScale+™ RFSoC Gen 3 device. This board enables the evaluation of applications requiring sub-6 GHz bands for radio, mmWave, and full L-band and S-Band in phased array radar. The ZCU208 board is equipped withall the common board-level features needed for design development, such as DDR4 memory,networking interfaces, an FMC+ expansion port, as well as access to the RFMC 2.0 interface.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | IR (A) | Working Voltage (V (AC)) | Packaging | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7499111221A | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | Standard | – | – | – | – | – | – | – | – | 1000BASE-T | non-PoE | 1 | Up | No | 0 °C up to +70 °C | green-green | current & voltage | THT | Yes | ||
![]() | 692122030100 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | USB 3.0 | Type A | Horizontal | with Pegs | Receptacle | 9 | 0.25 | 30 | Tape and Reel | – | – | – | – | – | -20 °C up to +85 °C | – | – | SMT | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7499111221A | SPEC | |
![]() | 692122030100 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | IR (A) | Working Voltage (V (AC)) | Packaging | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
|---|