OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyInterference Suppression CapacitorProduct seriesWCAP-CSSA Interference Suppression

WCAP-CSSA Interference Suppression

Safety Capacitors

WCAP-CSSA Interference Suppression

Characteristics

  • Product series for interference suppression
  • High capacitance stability
  • Certificates: TÜV, cULus
  • Safety class: X1/Y2, X2
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X7R (Class II)
  • Capacitance range: 33 pF ‒ 4.7 nF
  • Temperature Coefficient:
    ±30 ppm/°C for NP0
    ±15 % for X7R
  • Voltage range (UR): 250 V(AC)
  • Operating temperature: -55 °C up to + 125 °C
  • Sizes: 1808 / 1812 / 2211 / 2220
  • Recommended soldering: Reflow soldering

Applications

  • Interference suppression
  • Filter in power supplies

Products

All
1808
1812
2211
2220
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (AC))
SizeOperating TemperatureSafety ClassVIMP
(V (DC))
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingDesign Kit Samples
8853520100071SPEC
5 files 33 pF ±5% 250 1808 -55 °C up to +125 °C X1 / Y2 5000 0.1100 GΩ NP0 Class I 4.5 2 1.4 0.5 7" Tape & Reel885300
8853620100091SPEC
5 files 33 pF ±5% 250 1808 -55 °C up to +125 °C X2 2500 0.1100 GΩ NP0 Class I 4.5 2 1.4 0.5 7" Tape & Reel885300
8853620100111SPEC
5 files 47 pF ±5% 250 1808 -55 °C up to +125 °C X2 2500 0.1100 GΩ NP0 Class I 4.5 2 1.6 0.5 7" Tape & Reel885300
8853620100171SPEC
6 files 100 pF ±5% 250 1808 -55 °C up to +125 °C X2 2500 0.1100 GΩ NP0 Class I 4.5 2 2 0.5 7" Tape & Reel885300
8853522100141SPEC
100 pF ±10% 250 1808 -55 °C up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 4.5 2 1.6 0.5 7" Tape & Reel
8853622100181SPEC
5 files 150 pF ±10% 250 1808 -55 °C up to +125 °C X2 2500 2.510 GΩ X7R Class II 4.5 2 1.6 0.5 7" Tape & Reel
8853620100181SPEC
6 files 220 pF ±5% 250 1808 -55 °C up to +125 °C X2 2500 0.1100 GΩ NP0 Class I 4.5 2 2 0.5 7" Tape & Reel885300
8853522110011SPEC
6 files 470 pF ±10% 250 1812 -55 °C up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 4.5 3.2 1.6 0.5 7" Tape & Reel885300
8853622100091SPEC
5 files 470 pF ±10% 250 1808 -55 °C up to +125 °C X2 2500 2.510 GΩ X7R Class II 4.5 2 1.6 0.5 7" Tape & Reel885300
8853522110021SPEC
6 files 680 pF ±10% 250 1812 -55 °C up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 4.5 3.2 2 0.5 7" Tape & Reel744998
885300
8853622100131SPEC
5 files 680 pF ±10% 250 1808 -55 °C up to +125 °C X2 2500 2.510 GΩ X7R Class II 4.5 2 1.6 0.5 7" Tape & Reel885300
8853522100131SPEC
6 files 1 nF ±10% 250 1808 -55 °C up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 4.5 2 2 0.5 7" Tape & Reel885300
8853522110031SPEC
6 files 1 nF ±10% 250 1812 -55 °C up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 4.5 3.2 2.5 0.5 7" Tape & Reel744998
885300
8853522130111SPEC
6 files 1 nF ±10% 250 2211 -55 °C up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 5.7 2.8 2.5 0.6 7" Tape & Reel744998
885300
8853622100171SPEC
6 files 1 nF ±10% 250 1808 -55 °C up to +125 °C X2 2500 2.510 GΩ X7R Class II 4.5 2 2 0.5 7" Tape & Reel
8853622110111SPEC
6 files 1 nF ±10% 250 1812 -55 °C up to +125 °C X2 2500 2.510 GΩ X7R Class II 4.5 3.2 1.6 0.5 7" Tape & Reel885300
8853522130151SPEC
6 files 2.2 nF ±10% 250 2211 -55 °C up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 5.7 2.8 2.5 0.6 7" Tape & Reel744998
885300
8853622110151SPEC
6 files 2.2 nF ±10% 250 1812 -55 °C up to +125 °C X2 2500 2.510 GΩ X7R Class II 4.5 3.2 2.5 0.5 7" Tape & Reel885300
8853522140011SPEC
6 files 4.7 nF ±10% 250 2220 -55 °C up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 5.7 5 2.5 0.6 7" Tape & Reel885300
Order Code Data­sheet Simu­lation
8853520100071SPEC
8853620100091SPEC
8853620100111SPEC
8853620100171SPEC
8853522100141SPEC
8853622100181SPEC
8853620100181SPEC
8853522110011SPEC
8853622100091SPEC
8853522110021SPEC
8853622100131SPEC
8853522100131SPEC
8853522110031SPEC
8853522130111SPEC
8853622100171SPEC
8853622110111SPEC
8853522130151SPEC
8853622110151SPEC
8853522140011SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (AC))
SizeOperating TemperatureSafety ClassVIMP
(V (DC))
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible

Videos

#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors

Videos

#askLorandt explains: LTspice DC-Bias Simulation for Capacitors

Videos

How to solve EMC problems! || The mystery of the buzzing speaker

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them