IC manufacturers

Accelerate your design

IC Reference Design Search

Use the reference design search to find Würth Elektronik components recommended by the IC manufacturer for a fast and reliable development of your product!

Renesas R7S921043VCBG | Demoboard M13-RA6M3-EK

Eval-board for EiceDRIVER™ X3 single-channel highly flexible isolated gate driver family

The M13-RA6M3-EK is a complete evaluation and development platform for the Renesas Electronics® based RA6M3 Cortex®-M4 R7FA6M3AH3CFC microcontroller. The many hardware features on the board helps users to quickly evaluate all the available peripherals (10/100-Mbit Ethernet, microSDTM card, USB host/device…

Onsemi NCD57000DWR2G | Demoboard SEC-PFC-25KW-SIC-PIM-GEVK

Onsemi and Würth Elektronik: 25 kW Bidirectional Fast DC Charger

Reference design kit for 25kW fast DC EV charger based on SiC power integrated module.

Texas Instruments | Demoboard PMP21318

Class 8 PoE PD Active Clamp Forward Converter

This reference design features a Type-4, Class 8, 71-W active clamp forward converter for powered devices (PD) through Power over Ethernet (PoE). The TPS2373-4 PD controller provides detection and classification and also powers up the UCC2897A pulse-width modulation (PWM) controller through its advanced start-up feature.

MikroE | Wirepas Click

Wireless Connectivity Add-On Board

The Wirepas Click allows you to implement Wirepas Mesh wireless connectivity stack in your applicationThis Click board™ makes the perfect solution for developing long-life battery drive IoT networks, supply chains, asset tracking, smart lighting, smart metering, and more.

ROHM Semiconductor | BM3G007MUV-EVK-002

Power Factor Correction with 650V GaN HEMT Power Stage IC

This reference board has a built in GaN HEMT (650V 70mΩ), driver and protection circuit. GaN HEMTs help provide greater miniaturization and low loss with high efficiency. By using this GaN Power Stage, the board achieved a maximum efficiency of 97.8%

STMicroelectronics | EVLSPIN32G4-ACT

Reference Design for Next Generation Smart Actuators

The EVLSPIN32G4-ACT is based on the STSPIN32G4, a system-in-package integrating in a 9x9 mm VFQFPN package, a triple high-performance half-bridge gate driver with a rich set of programmable features and a mixed signal STM32G431 microcontroller. The board is designed to drive three-phase brushless motors up to 5 Arms output current and 48 V supply input delivering a total power of 250 W in a very compact form factor (62 mm x 50 mm).

IC Reference Design Search from Würth Elektronik

Fast, efficient, easy to use

Würth Elektronik's IC reference design search makes realizing your project easy and offers many advantages. With this application, you get free access to an extensive library of the most popular semiconductor reference designs featuring Würth Elektronik’s components.

You can find more than 10,000 IC Reference Designs featuring over 25,000 WE components on the platform, including numerous semiconductor manufacturers such as: Analog Devices, Infineon Technologies, Maxim Integrated, Microchip Technology, onsemi, STMicroelectronics, Texas Instruments and many more.

Easy To Use: There are several filters ready to use in order to find what you are searching for. Simply filter by IC manufacturers, IC numbers or topology like Buck, Boost, Sepic etc.. In addition, we offer a detailed parameter search, where you can filter by input voltage, switching frequency, output voltage and output current.

Find your reference design

There are many ways to find the right reference design, leading you to the most suitable electronic and electromechanical components for your Bill of material (BOM) from Würth Elektronik. On the detail page of each design, we offer the corresponding product data sheet and a direct sample order free of charge for nearly all our referenced parts. The IC reference design datasheet and link to the manufacturers page is also included, as well as lots of additional information like design description, features, and applications.

You want more?

Order a ready to use development kit and save time on your design.

Or take part in our events in cooperation with the IC manufacturers. Click here to register now.