Characteristics
- Wide selection of EMC components with SMT ferrites and cable ferrite cores for effective filtering
- Module in compact design
Length: 315 mm
Height: 435 mm
Width: 220 mm - All technical information at a glance
- Lifelong free refill
- Immediate availability of components on site
Applications
- Flexible and compact shelf system for the extensive equipment of EMC and design laboratories with electronic components
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Metal Clip | Samples |
---|---|---|---|---|---|---|---|
7427255 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SFA | 74277005 | ||
7427236 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLAT | – | ||
74270097 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TOF | – | ||
74270191 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TOF | – | ||
74277233 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-AFB LFS | – | ||
7427727 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-AFB LFS | – | ||
74277253 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-AFB LFS | – | ||
7427729 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-AFB LFS | – | ||
74277290 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-AFB LFS | – | ||
74271 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-KEY (Safety Key) | – | |
74271151 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC | – | ||
74271211 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC | – | ||
74271251 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STAR-TEC | – |
Order Code | Datasheet | Simulation |
---|---|---|
7427255 | SPEC | |
7427236 | SPEC | |
74270097 | SPEC | |
74270191 | SPEC | |
74277233 | SPEC | |
7427727 | SPEC | |
74277253 | SPEC | |
7427729 | SPEC | |
74277290 | SPEC | |
74271 | SPEC | – |
74271151 | SPEC | |
74271211 | SPEC | |
74271251 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Metal Clip | Samples |
---|
Included assortments in this rack:
Use with
Videos
Alpha-Rack – the flexible rack system with lifelong free refill