Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(96)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(897)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(289)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1-30 of 163 reference designs
Filter values
Allegro Microsystems A80601, Rev. 4
SEPIC Buck-Boost Topology
|
V
in
8-18 V
|
Output
14 V / 0.2 A
Allegro Microsystems A80602, Rev. 4
SEPIC Buck-Boost Topology
|
V
in
8-18 V
|
fsw
260-2300 kHz
|
Output
14 V / 0.1 A
Allegro Microsystems A80603, Rev. 5
SEPIC Buck-Boost Topology
|
V
in
4.5-40 V
Allegro Microsystems A80604, Rev. 6
SEPIC Buck-Boost Topology
|
V
in
8-18 V
|
Output
14 V / 0.2 A
Allegro Microsystems A80604-1, Rev. 6
SEPIC Buck-Boost Topology
|
V
in
8-18 V
|
fsw
260 kHz
|
Output
40 V
Allegro Microsystems A80605, Rev. 6
SEPIC Buck-Boost Topology
|
V
in
8-18 V
|
Output
14 V / 0.1 A
Allegro Microsystems A80606
SEPIC Buck-Boost Topology
|
V
in
4.5-40 V
|
fsw
260-2300 kHz
|
Output
14 V / 0.1 A
Allegro Microsystems A8508, Rev. 1
SEPIC Buck-Boost Topology
|
V
in
9-40 V
|
fsw
300-800 kHz
Allegro Microsystems A8509
SEPIC Buck-Boost Topology
|
V
in
9-40 V
|
fsw
300-800 kHz
Analog Devices LT3095, Rev. A
SEPIC Buck-Boost Topology
|
V
in
5-20 V
|
fsw
450-2000 kHz
|
Outputs
12 V / 0.05 A, 5 V / 0.05 A
Analog Devices LT3579, Rev. A
SEPIC Buck-Boost Topology
|
V
in
3-33 V
|
fsw
200-2500 kHz
|
Output
3.3 V / 3.4 A
Analog Devices LT3579 | Demoboard LT3579, Rev. B
SEPIC Buck-Boost Topology
|
V
in
3-33 V
|
fsw
200-2500 kHz
|
Output
3.3 V / 3.4 A
Analog Devices LT3579, Rev. B
SEPIC Buck-Boost Topology
|
V
in
3-33 V
|
fsw
200-2500 kHz
|
Outputs
3.3 V / 3.1 A, 3.3 V / 3.4 A, 3.3 V / 1.8 A
Analog Devices LT3755, Rev. D
SEPIC Buck-Boost Topology
|
V
in
8-40 V
|
fsw
100-1000 kHz
|
Output
1 A
Analog Devices LT3755-1, Rev. D
SEPIC Buck-Boost Topology
|
V
in
8-40 V
|
fsw
100-1000 kHz
|
Output
1 A
Analog Devices LT3755-2, Rev. D
SEPIC Buck-Boost Topology
|
V
in
8-40 V
|
fsw
100-1000 kHz
|
Output
1 A
Analog Devices LT3758AEMSE | Demoboard DC1342B, Rev. B
SEPIC Buck-Boost Topology
|
V
in
18-72 V
|
fsw
300 kHz
|
Output
24.72 V / 1 A
Analog Devices LT3758AEMSE | Demoboard DC1342B, Rev. B
SEPIC Buck-Boost Topology
|
V
in
5.5-100 V
|
fsw
300 kHz
|
Output
24.72 V / 1 A
Analog Devices LT3758EMSE | Demoboard DC1342B, Rev. 1
SEPIC Buck-Boost Topology
|
V
in
18-72 V
|
Output
24 V / 1 A
Analog Devices LT3761A
SEPIC Buck-Boost Topology
|
V
in
5-18 V
|
fsw
100-1000 kHz
|
Output
2.5 A
Analog Devices LT3796, Rev. B
SEPIC Buck-Boost Topology
|
V
in
12 V
|
fsw
100-1000 kHz
|
Output
12 V / 1 A
Analog Devices LT3952
SEPIC Buck-Boost Topology
|
V
in
5-35 V
|
fsw
200-3000 kHz
|
Output
17 V / 0.4 A
Analog Devices LT3952
SEPIC Buck-Boost Topology
|
V
in
5-35 V
|
fsw
200-3000 kHz
|
Output
17 V / 0.4 A
Analog Devices LT3952A, Rev. A
SEPIC Buck-Boost Topology
|
V
in
5-35 V
|
fsw
2000-3000 kHz
|
Output
17 V / 0.4 A
Analog Devices LT3956
SEPIC Buck-Boost Topology
|
V
in
28 V
|
fsw
100-1000 kHz
|
Output
28 V
Analog Devices LT8330
SEPIC Buck-Boost Topology
|
V
in
4-36 V
|
fsw
1850-2150 kHz
|
Outputs
12 V / 0.17 A, 12 V / 0.28 A, 12 V / 0.27 A
Analog Devices LT8330
SEPIC Buck-Boost Topology
|
V
in
4-16 V
|
fsw
1850-2150 kHz
|
Outputs
5 V / 0.38 A, 5 V / 0.3 A, 5 V / 0.28 A
Analog Devices LT8330
SEPIC Buck-Boost Topology
|
V
in
8-30 V
|
fsw
1850-2150 kHz
|
Outputs
24 V / 0.25 A, 24 V / 0.2 A, 24 V / 0.16 A
Analog Devices LT8330 | Demoboard LT Journal, Rev. 1
SEPIC Buck-Boost Topology
|
V
in
4-36 V
|
fsw
1850-2150 kHz
|
Output
12 V / 0.28 A
Analog Devices LT8330 | Demoboard LT Journal, Rev. 1
SEPIC Buck-Boost Topology
|
V
in
8-30 V
|
fsw
1850-2150 kHz
|
Output
24 V / 0.25 A
1
2
3
4
5
...
6
next
Cart
Your cart is empty.
Get samples and quotes